Settings

Further project settings can be made here.

On activation of the configuration, the project file is loaded to all the controllers selected in this dialog. The path for this is specified by right clicking with the mouse in the corresponding line. You can choose between the boot directory and a self-defined path. Make sure that the folder already exists on the target device!

Settings 1:

Geographical data for the project can be entered here.

Settings 2:

The latitude is specified as the distance of a place on the surface of the earth from the equator to the north or to the south in degrees. The latitude can assume a value from 0° (at the equator) to ±90° (at the poles). A positive sign thereby indicates a northern direction and a negative sign a southern direction. The longitude is an angle that can assume values up to ±180° starting from the prime meridian 0° (an artificially determined North-South line). A positive sign indicates a longitude in an eastern direction and a negative sign in a western direction.