E_BACNETUNIT
PLC mapping of BACnet data type BACnetEngineeringUnits. See BACnet specification DIN EN ISO 16484-5 for property Units.
TYPE E_BACNETUNIT :
(
BACnetUnit_Area_square_meters := 0,
BACnetUnit_Area_square_feet := 1,
BACnetUnit_Electrical_milliamperes := 2,
BACnetUnit_Electrical_amperes := 3,
BACnetUnit_Electrical_ohms := 4,
BACnetUnit_Electrical_volts := 5,
BACnetUnit_Electrical_kilovolts := 6,
BACnetUnit_Electrical_megavolts := 7,
BACnetUnit_Electrical_volt_amperes := 8,
BACnetUnit_Electrical_kilovolt_amperes := 9,
BACnetUnit_Electrical_megavolt_amperes := 10,
BACnetUnit_Electrical_volt_amperes_reactive := 11,
BACnetUnit_Electrical_kilovolt_amperes_reactive := 12,
BACnetUnit_Electrical_megavolt_amperes_reactive := 13,
BACnetUnit_Electrical_degrees_phase := 14,
BACnetUnit_Electrical_power_factor := 15,
BACnetUnit_Energy_joules := 16,
BACnetUnit_Energy_kilojoules := 17,
BACnetUnit_Energy_watt_hours := 18,
BACnetUnit_Energy_kilowatt_hours := 19,
BACnetUnit_Energy_btus := 20,
BACnetUnit_Energy_therms := 21,
BACnetUnit_Energy_ton_hours := 22,
BACnetUnit_Enthalpy_joules_per_kilogram_dry_air := 23,
BACnetUnit_Enthalpy_btus_per_pound_dry_air := 24,
BACnetUnit_Frequency_cycles_per_hour := 25,
BACnetUnit_Frequency_cycles_per_minute := 26,
BACnetUnit_Frequency_hertz := 27,
BACnetUnit_Humidity_grams_of_water_per_kilogram_dry_air := 28,
BACnetUnit_Humidity_percent_relative_humidity := 29,
BACnetUnit_Length_millimeters := 30,
BACnetUnit_Length_meters := 31,
BACnetUnit_Length_inches := 32,
BACnetUnit_Length_feet := 33,
BACnetUnit_Light_watts_per_square_foot := 34,
BACnetUnit_Light_watts_per_square_meter := 35,
BACnetUnit_Light_lumens := 36,
BACnetUnit_Light_luxes := 37,
BACnetUnit_Light_foot_candles := 38,
BACnetUnit_Mass_kilograms := 39,
BACnetUnit_Mass_pounds_mass := 40,
BACnetUnit_Mass_tons := 41,
BACnetUnit_MassFlow_kilograms_per_second := 42,
BACnetUnit_MassFlow_kilograms_per_minute := 43,
BACnetUnit_MassFlow_kilograms_per_hour := 44,
BACnetUnit_MassFlow_pounds_mass_per_minute := 45,
BACnetUnit_MassFlow_pounds_mass_per_hour := 46,
BACnetUnit_Power_watts := 47,
BACnetUnit_Power_kilowatts := 48,
BACnetUnit_Power_megawatts := 49,
BACnetUnit_Power_btus_per_hour := 50,
BACnetUnit_Power_horsepower := 51,
BACnetUnit_Power_tons_refrigeration := 52,
BACnetUnit_Pressure_pascals := 53,
BACnetUnit_Pressure_kilopascals := 54,
BACnetUnit_Pressure_bars := 55,
BACnetUnit_Pressure_pounds_force_per_square_inch := 56,
BACnetUnit_Pressure_centimeters_of_water := 57,
BACnetUnit_Pressure_inches_of_water := 58,
BACnetUnit_Pressure_millimeters_of_mercury := 59,
BACnetUnit_Pressure_centimeters_of_mercury := 60,
BACnetUnit_Pressure_inches_of_mercury := 61,
BACnetUnit_Temperature_degrees_Celsius := 62,
BACnetUnit_Temperature_degrees_Kelvin := 63,
BACnetUnit_Temperature_degrees_Fahrenheit := 64,
BACnetUnit_Temperature_degree_days_Celsius := 65,
BACnetUnit_Temperature_degree_days_Fahrenheit := 66,
BACnetUnit_Time_years := 67,
BACnetUnit_Time_months := 68,
BACnetUnit_Time_weeks := 69,
BACnetUnit_Time_days := 70,
BACnetUnit_Time_hours := 71,
BACnetUnit_Time_minutes := 72,
BACnetUnit_Time_seconds := 73,
BACnetUnit_Velocity_meters_per_second := 74,
BACnetUnit_Velocity_kilometers_per_hour := 75,
BACnetUnit_Velocity_feet_per_second := 76,
BACnetUnit_Velocity_feet_per_minute := 77,
BACnetUnit_Velocity_miles_per_hour := 78,
BACnetUnit_Volume_cubic_feet := 79,
BACnetUnit_Volume_cubic_meters := 80,
BACnetUnit_Volume_imperial_gallons := 81,
BACnetUnit_Volume_liters := 82,
BACnetUnit_Volume_us_gallons := 83,
BACnetUnit_VolumetricFlow_cubic_feet_per_minute := 84,
BACnetUnit_VolumetricFlow_cubic_meters_per_second := 85,
BACnetUnit_VolumetricFlow_imperial_gallons_per_minute := 86,
BACnetUnit_VolumetricFlow_liters_per_second := 87,
BACnetUnit_VolumetricFlow_liters_per_minute := 88,
BACnetUnit_VolumetricFlow_us_gallons_per_minute := 89,
BACnetUnit_Other_degrees_angular := 90,
BACnetUnit_Other_degrees_Celsius_per_hour := 91,
BACnetUnit_Other_degrees_Celsius_per_minute := 92,
BACnetUnit_Other_degrees_Fahrenheit_per_hour := 93,
BACnetUnit_Other_degrees_Fahrenheit_per_minute := 94,
BACnetUnit_Other_no_units := 95,
BACnetUnit_Other_parts_per_million := 96,
BACnetUnit_Other_parts_per_billion := 97,
BACnetUnit_Other_percent := 98,
BACnetUnit_Other_percent_per_second := 99,
BACnetUnit_Other_per_minute := 100,
BACnetUnit_Other_per_second := 101,
BACnetUnit_Other_psi_per_degree_Fahrenheit := 102,
BACnetUnit_Other_radians := 103,
BACnetUnit_Other_revolutions_per_minute := 104,
BACnetUnit_Currency_currency1 := 105,
BACnetUnit_Currency_currency2 := 106,
BACnetUnit_Currency_currency3 := 107,
BACnetUnit_Currency_currency4 := 108,
BACnetUnit_Currency_currency5 := 109,
BACnetUnit_Currency_currency6 := 110,
BACnetUnit_Currency_currency7 := 111,
BACnetUnit_Currency_currency8 := 112,
BACnetUnit_Currency_currency9 := 113,
BACnetUnit_Currency_currency10 := 114,
BACnetUnit_Area_square_inches := 115,
BACnetUnit_Area_square_centimeters := 116,
BACnetUnit_Enthalpy_btus_per_pound := 117,
BACnetUnit_Length_centimeters := 118,
BACnetUnit_MassFlow_pounds_mass_per_second := 119,
BACnetUnit_Temperature_delta_degrees_Fahrenheit := 120,
BACnetUnit_Temperature_delta_degrees_Kelvin := 121,
BACnetUnit_Electrical_kilohms := 122,
BACnetUnit_Electrical_megohms := 123,
BACnetUnit_Electrical_millivolts := 124,
BACnetUnit_Energy_kilojoules_per_kilogram := 125,
BACnetUnit_Energy_megajoules := 126,
BACnetUnit_Entropy_joules_per_degree_Kelvin := 127,
BACnetUnit_Entropy_joules_per_kilogram_degree_Kelvin := 128,
BACnetUnit_Frequency_kilohertz := 129,
BACnetUnit_Frequency_megahertz := 130,
BACnetUnit_Frequency_per_hour := 131,
BACnetUnit_Power_milliwatts := 132,
BACnetUnit_Pressure_hectopascals := 133,
BACnetUnit_Pressure_millibars := 134,
BACnetUnit_VolumetricFlow_cubic_meters_per_hour := 135,
BACnetUnit_VolumetricFlow_liters_per_hour := 136,
BACnetUnit_Other_kilowatt_hours_per_square_meter := 137,
BACnetUnit_Other_kilowatt_hours_per_square_foot := 138,
BACnetUnit_Other_megajoules_per_square_meter := 139,
BACnetUnit_Other_megajoules_per_square_foot := 140,
BACnetUnit_Other_watts_per_square_meter_degree_kelvin := 141,
BACnetUnit_VolumetricFlow_cubic_feet_per_second := 142,
BACnetUnit_Other_percent_obscuration_per_foot := 143,
BACnetUnit_Other_percent_obscuration_per_meter := 144,
BACnetUnit_Electrical_milliohms := 145,
BACnetUnit_Energy_megawatt_hours := 146,
BACnetUnit_Energy_kilo_btus := 147,
BACnetUnit_Energy_mega_btus := 148,
BACnetUnit_Enthalpy_kilojoules_per_kilogram_dry_air := 149,
BACnetUnit_Enthalpy_megajoules_per_kilogram_dry_air := 150,
BACnetUnit_Entropy_kilojoules_per_degree_Kelvin := 151,
BACnetUnit_Entropy_megajoules_per_degree_Kelvin := 152,
BACnetUnit_Force_newton := 153,
BACnetUnit_MassFlow_grams_per_second := 154,
BACnetUnit_MassFlow_grams_per_minute := 155,
BACnetUnit_MassFlow_tons_per_hour := 156,
BACnetUnit_Power_kilo_btus_per_hour := 157,
BACnetUnit_Time_hundredths_seconds := 158,
BACnetUnit_Time_milliseconds := 159,
BACnetUnit_Torque_newton_meters := 160,
BACnetUnit_Velocity_millimeters_per_second := 161,
BACnetUnit_Velocity_millimeters_per_minute := 162,
BACnetUnit_Velocity_meters_per_minute := 163,
BACnetUnit_Velocity_meters_per_hour := 164,
BACnetUnit_VolumetricFlow_cubic_meters_per_minute := 165,
BACnetUnit_Acceleration_meters_per_second_per_second := 166,
BACnetUnit_Electrical_amperes_per_meter := 167,
BACnetUnit_Electrical_amperes_per_square_meter := 168,
BACnetUnit_Electrical_ampere_square_meters := 169,
BACnetUnit_Electrical_farads := 170,
BACnetUnit_Electrical_henrys := 171,
BACnetUnit_Electrical_ohm_meters := 172,
BACnetUnit_Electrical_siemens := 173,
BACnetUnit_Electrical_siemens_per_meter := 174,
BACnetUnit_Electrical_teslas := 175,
BACnetUnit_Electrical_volts_per_degree_Kelvin := 176,
BACnetUnit_Electrical_volts_per_meter := 177,
BACnetUnit_Electrical_webers := 178,
BACnetUnit_Light_candelas := 179,
BACnetUnit_Light_candelas_per_square_meter := 180,
BACnetUnit_Temperature_degrees_Kelvin_per_hour := 181,
BACnetUnit_Temperature_degrees_Kelvin_per_minute := 182,
BACnetUnit_Other_joule_seconds := 183,
BACnetUnit_Other_radians_per_second := 184,
BACnetUnit_Other_square_meters_per_Newton := 185,
BACnetUnit_Other_kilograms_per_cubic_meter := 186,
BACnetUnit_Other_newton_seconds := 187,
BACnetUnit_Other_newtons_per_meter := 188,
BACnetUnit_Other_watts_per_meter_per_degree_Kelvin := 189,
BACnetUnit_micro_siemens := 190,
BACnetUnit_cubic_feet_per_hour := 191,
BACnetUnit_us_gallons_per_hour := 192,
BACnetUnit_kilometers := 193,
BACnetUnit_micrometers := 194,
BACnetUnit_grams := 195,
BACnetUnit_milligrams := 196,
BACnetUnit_milliliters := 197,
BACnetUnit_milliliters_per_second := 198,
BACnetUnit_decibels := 199,
BACnetUnit_decibels_millivolt := 200,
BACnetUnit_decibels_volt := 201,
BACnetUnit_millisiemens := 202,
BACnetUnit_watt_hours_reactive := 203,
BACnetUnit_kilowatt_hours_reactive := 204,
BACnetUnit_megawatt_hours_reactive := 205,
BACnetUnit_millimeters_of_water := 206,
BACnetUnit_per_mille := 207,
BACnetUnit_grams_per_gram := 208,
BACnetUnit_kilograms_per_kilogram := 209,
BACnetUnit_grams_per_kilogram := 210,
BACnetUnit_milligrams_per_gram := 211,
BACnetUnit_milligrams_per_kilogram := 212,
BACnetUnit_grams_per_milliliter := 213,
BACnetUnit_grams_per_liter := 214,
BACnetUnit_milligrams_per_liter := 215,
BACnetUnit_micrograms_per_liter := 216,
BACnetUnit_grams_per_cubic_meter := 217,
BACnetUnit_milligrams_per_cubic_meter := 218,
BACnetUnit_micrograms_per_cubic_meter := 219,
BACnetUnit_nanograms_per_cubic_meter := 220,
BACnetUnit_grams_per_cubic_centimeter := 221,
BACnetUnit_becquerels := 222,
BACnetUnit_kilobecquerels := 223,
BACnetUnit_megabecquerels := 224,
BACnetUnit_gray := 225,
BACnetUnit_milligray := 226,
BACnetUnit_microgray := 227,
BACnetUnit_sieverts := 228,
BACnetUnit_millisieverts := 229,
BACnetUnit_microsieverts := 230,
BACnetUnit_microsieverts_per_hour := 231,
BACnetUnit_decibels_a := 232,
BACnetUnit_nephelometric_turbidity_unit := 233,
BACnetUnit_pH := 234,
BACnetUnit_grams_per_square_meter := 235,
BACnetUnit_minutes_per_degree_kelvin := 236
)
END_TYPE