E_BACNETRELIABILITY
List of possible values of BACnet property Reliability (excerpt).
TYPE E_BACNETRELIABILITY :
(
BACnetReliability_no_fault_detected := 0,
BACnetReliability_no_sensor := 1,
BACnetReliability_over_range := 2,
BACnetReliability_under_range := 3,
BACnetReliability_open_loop := 4,
BACnetReliability_shorted_loop := 5,
BACnetReliability_no_output := 6,
BACnetReliability_unreliable_other := 7,
BACnetReliability_process_error := 8,
BACnetReliability_multi_state_fault := 9,
BACnetReliability_configuration_error := 10,
BACnetReliability_reserved11 := 11,
BACnetReliability_communication_failure := 12,
BACnetReliability_member_fault := 13
)
END_TYPE
BACnetReliability_no_fault_detected: NO_FAULT_DETECTED
BACnetReliability_no_sensor: NO_SENSOR
BACnetReliability_over_range: OVER_RANGE
BACnetReliability_under_range: UNDER_RANGE
BACnetReliability_open_loop: OPEN_LOOP
BACnetReliability_shorted_loop: SHORTED_LOOP
BACnetReliability_no_output: NO_OUTPUT
BACnetReliability_unreliable_other: UNRELIABLE_OTHER
BACnetReliability_process_error: PROCESS_ERROR
BACnetReliability_multi_state_fault: MULTI_STATE_FAULT
BACnetReliability_configuration_error: CONFIGURATION_ERROR
BACnetReliability_reserved11: Reserved for future use.
BACnetReliability_communication_failure: COMMUNICATION_FAILURE
BACnetReliability_member_fault: MEMBER_FAULT