E_BACNETPROGRAMSTATE
PLC mapping of BACnet data type BACnetProgramState. See BACnet specification DIN EN ISO 16484-5 for property Program_State and function block description FB_BACnet_Program.
TYPE E_BACNETPROGRAMSTATE :
(
BACnetProgramState_idle := 0,
BACnetProgramState_loading := 1,
BACnetProgramState_running := 2,
BACnetProgramState_waiting := 3,
BACnetProgramState_halted := 4,
BACnetProgramState_unloading := 5
)
END_TYPE
BACnetProgramState_idle
: IDLE
BACnetProgramState_loading
: LOADING
BACnetProgramState_running
: RUNNING
BACnetProgramState_waiting
: WAITING
BACnetProgramState_halted
: HALTED
BACnetProgramState_unloading
: UNLOADING