E_BACNETPRIORITY
List of possible BACnet priorities of a commandable property (e.g. Present_Value).
TYPE E_BACNETPRIORITY :
(
BACnetPriority_None := 0,
BACnetPriority_1 := 1,
BACnetPriority_2 := 2,
BACnetPriority_3 := 3,
BACnetPriority_4 := 4,
BACnetPriority_5 := 5,
BACnetPriority_6 := 6,
BACnetPriority_7 := 7,
BACnetPriority_8 := 8,
BACnetPriority_9 := 9,
BACnetPriority_10 := 10,
BACnetPriority_11 := 11,
BACnetPriority_12 := 12,
BACnetPriority_13 := 13,
BACnetPriority_14 := 14,
BACnetPriority_15 := 15,
BACnetPriority_16 := 16
)
END_TYPE
BACnetPriority_None: No priority.
BACnetPriority_1:
Priority 1: Manual-Life Safety
BACnetPriority_2:
Priority 2: Automatic-Life Safety
BACnetPriority_3:
Priority 3: Free
BACnetPriority_4:
Priority 4: Free
BACnetPriority_5:
Priority 5: Critical Equipment Control
BACnetPriority_6:
Priority 6: Minimum On/Off
BACnetPriority_7:
Priority 7: Free
BACnetPriority_8:
Priority 8: Manual Operator (e.g. on-site operation)
BACnetPriority_9:
Priority 9: Free
BACnetPriority_10
: Priority 10: Free
BACnetPriority_11
: Priority 11: Free
BACnetPriority_12
: Priority 12: PLC blocks (standard for automapping of library FBs)
BACnetPriority_13
: Priority 13: Free
BACnetPriority_14
: Priority 14: Free
BACnetPriority_15
: Priority 15: Free
BACnetPriority_16
: Priority 16: Free