E_BACNETLIFESAFETYOPERATION
PLC mapping of BACnet data type BACnetLifeSafetyOperation. See BACnet specification DIN EN ISO 16484-5 for property Operation_Expected.
TYPE E_BACNETLIFESAFETYOPERATION :
(
BACnetLifeSafetyOperation_none := 0,
BACnetLifeSafetyOperation_silence := 1,
BACnetLifeSafetyOperation_silence_audible := 2,
BACnetLifeSafetyOperation_silence_visual := 3,
BACnetLifeSafetyOperation_reset := 4,
BACnetLifeSafetyOperation_reset_alarm := 5,
BACnetLifeSafetyOperation_reset_fault := 6,
BACnetLifeSafetyOperation_unsilence := 7,
BACnetLifeSafetyOperation_unsilence_audible := 8,
BACnetLifeSafetyOperation_unsilence_visual := 9,
)
END_TYPE
BACnetLifeSafetyOperation_none: NONE
BACnetLifeSafetyOperation_silence: SILENCE
BACnetLifeSafetyOperation_silence_audible: SILENCE_AUDIBLE
BACnetLifeSafetyOperation_silence_visual: SILENCE_VISUAL
BACnetLifeSafetyOperation_reset: RESET
BACnetLifeSafetyOperation_reset_alarm: RESET_ALARM
BACnetLifeSafetyOperation_reset_fault: RESET_FAULT
BACnetLifeSafetyOperation_unsilence: UNSILENCE
BACnetLifeSafetyOperation_unsilence_audible: UNSILENCE_AUDIBLE
BACnetLifeSafetyOperation_unsilence_visual: UNSILENCE_VISUAL