E_BACNETLIFESAFETYMODE
PLC mapping of BACnet data type BACnetLifeSafetyMode. See BACnet specification DIN EN ISO 16484-5 for property Mode and Accepted_Modes.
TYPE E_BACNETLIFESAFETYMODE :
(
BACnetLifeSafetyMode_off := 0,
BACnetLifeSafetyMode_on := 1,
BACnetLifeSafetyMode_test := 2,
BACnetLifeSafetyMode_manned := 3,
BACnetLifeSafetyMode_unmanned := 4,
BACnetLifeSafetyMode_armed := 5,
BACnetLifeSafetyMode_disarmed := 6,
BACnetLifeSafetyMode_prearmed := 7,
BACnetLifeSafetyMode_slow := 8,
BACnetLifeSafetyMode_fast := 9,
BACnetLifeSafetyMode_disconnected := 10,
BACnetLifeSafetyMode_enabled := 11,
BACnetLifeSafetyMode_disabled := 12,
BACnetLifeSafetyMode_automatic_release_disabled := 13,
BACnetLifeSafetyMode_mode_default := 14,
)
END_TYPE
BACnetLifeSafetyMode_off: OFF
BACnetLifeSafetyMode_on: ON
BACnetLifeSafetyMode_test: TEST
BACnetLifeSafetyMode_manned: MANNED
BACnetLifeSafetyMode_unmanned: UNMANNED
BACnetLifeSafetyMode_armed: ARMED
BACnetLifeSafetyMode_disarmed: DISARMED
BACnetLifeSafetyMode_prearmed: PREARMED
BACnetLifeSafetyMode_slow: SLOW
BACnetLifeSafetyMode_fast: FAST
BACnetLifeSafetyMode_disconnected: DISCONNECTED
BACnetLifeSafetyMode_enabled: ENABLED
BACnetLifeSafetyMode_disabled: DISABLED
BACnetLifeSafetyMode_automatic_release_disabled: AUTOMATIC_RELEASE_DISABLED
BACnetLifeSafetyMode_mode_default: MODE_DEFAULT