E_BACNETEVENTTYPE
PLC mapping of BACnet data type BACnetEventType. See BACnet specification DIN EN ISO 16484-5 for property Event_Type.
TYPE E_BACNETEVENTTYPE :
(
BACnetEventType_change_of_bitstring := 0,
BACnetEventType_change_of_state := 1,
BACnetEventType_change_of_value := 2,
BACnetEventType_command_failure := 3,
BACnetEventType_floating_limit := 4,
BACnetEventType_out_of_range := 5,
BACnetEventType_complex_event_type := 6,
BACnetEventType_deprecated7 := 7,
BACnetEventType_change_of_life_safety := 8,
BACnetEventType_enumeration := 9,
BACnetEventType_buffer_ready := 10,
BACnetEventType_unsigned_range := 11,
BACnetEventType_reserved12 := 12,
BACnetEventType_access_event := 13,
BACnetEventType_double_out_of_range := 14,
BACnetEventType_signed_out_of_range := 15,
BACnetEventType_unsigned_out_of_range := 16,
BACnetEventType_change_of_characterstring := 17,
BACnetEventType_change_of_state_flags := 18,
)
END_TYPE
BACnetEventType_change_of_bitstring: CHANGE_OF_BITSTRING
BACnetEventType_change_of_state: CHANGE_OF_STATE (COS)
BACnetEventType_change_of_value: CHANGE_OF_VALUE (COV)
BACnetEventType_command_failure: COMMAND_FAILURE
BACnetEventType_floating_limit: FLOATING_LIMIT
BACnetEventType_out_of_range: OUT_OF_RANGE
BACnetEventType_complex_event_type: COMPLEX_EVENT_TYPE
BACnetEventType_deprecated7: no longer used
BACnetEventType_change_of_life_safety: CHANGE_OF_LIFE_SAFETY
BACnetEventType_enumeration: ENUMERATION
BACnetEventType_buffer_ready: BUFFER_READY
BACnetEventType_unsigned_range: UNSIGNED_RANGE
BACnetEventType_reserved12: reserved for future use
BACnetEventType_access_event: ACCESS_EVENT
BACnetEventType_double_out_of_range: DOUBLE_OUT_OF_RANGE
BACnetEventType_signed_out_of_range: SIGNED_OUT_OF_RANGE
BACnetEventType_unsigned_out_of_range: UNSIGNED_OUT_OF_RANGE
BACnetEventType_change_of_characterstring: CHANGE_OF_CHARACTERSTRING
BACnetEventType_change_of_state_flags: CHANGE_OF_STATE_FLAGS