E_BACNETEVENTSTATE
PLC mapping of BACnet data type BACnetEventState. See BACnet specification DIN EN ISO 16484-5 for property Event_State.
TYPE E_BACNETEVENTSTATE :
(
BACnetEventState_state_normal := 0,
BACnetEventState_fault := 1,
BACnetEventState_offnormal := 2,
BACnetEventState_high_limit := 3,
BACnetEventState_low_limit := 4,
BACnetEventState_life_safety_alarm := 5
)
END_TYPE
BACnetEventState_state_normal
: Object state normal (Reliability property equal NO_FAULT_DETECTED).
BACnetEventState_fault
: Object state in error (Reliability property not equal NO_FAULT_DETECTED).
BACnetEventState_offnormal
: Object state off-normal (Reliability property equal NO_FAULT_DETECTED).
BACnetEventState_high_limit
: Object state upper limit reached/exceeded (property High_Limit).
BACnetEventState_low_limit
: Object state lower limit reached/below (property Low_Limit).
BACnetEventState_life_safety_alarm
: Object state life-safety-alarm.