ST_BACnet_ServicesSupported

PLC mapping of BACnet data type BACnetServicesSupported. See BACnet specification DIN EN ISO 16484-5 for property Protocol_Services_Supported.

TYPE ST_BACnet_ServicesSupported :
STRUCT
  SuppAcknowledgeAlarm              : BOOL;
  SuppConfirmedCOVNotification      : BOOL;
  SuppConfirmedEventNotification    : BOOL;
  SuppGetAlarmSummary               : BOOL;
  SuppGetEnrollmentSummary          : BOOL;
  SuppSubscribeCOV                  : BOOL;
  SuppAtomicReadFile                : BOOL;
  SuppAtomicWriteFile               : BOOL;
  SuppAddListElement                : BOOL;
  SuppRemoveListElement             : BOOL;
  SuppCreateObject                  : BOOL;
  SuppDeleteObject                  : BOOL;
  SuppReadProperty                  : BOOL;
  SuppReadPropertyConditional       : BOOL;
  SuppReadPropertyMultiple          : BOOL;
  SuppWriteProperty                 : BOOL;
  SuppWritePropertyMultiple         : BOOL;
  SuppDeviceCommunicationControl    : BOOL;
  SuppConfirmedPrivateTransfer      : BOOL;
  SuppConfirmedTextMessage          : BOOL;
  SuppReinitializeDevice            : BOOL;
  SuppVtOpen                        : BOOL;
  SuppVtClose                       : BOOL;
  SuppVtData                        : BOOL;
  SuppAuthenticate                  : BOOL;
  SuppRequestKey                    : BOOL;
  SuppIAm                           : BOOL;
  SuppIHave                         : BOOL;
  SuppUnconfirmedCOVNotification    : BOOL;
  SuppUnconfirmedEventNotification  : BOOL;
  SuppUnconfirmedPrivateTransfer    : BOOL;
  SuppUnconfirmedTextMessage        : BOOL;
  SuppTimeSynchronization           : BOOL;
  SuppWhoHas                        : BOOL;
  SuppWhoIs                         : BOOL;
  SuppReadRange                     : BOOL;
  SuppUtcTimeSynchronization        : BOOL;
  SuppLifeSafetyOperation           : BOOL;
  SuppSubscribeCOVProperty          : BOOL;
  SuppGetEventInformation           : BOOL;
END_STRUCT
END_TYPE