ST_BACnet_RecipientListDeviceEntry
TYPE ST_BACnet_RecipientListDeviceEntry :
STRUCT
bMonday : BOOL:=TRUE;
bTuesday : BOOL:=TRUE;
bWednesday : BOOL:=TRUE;
bThursday : BOOL:=TRUE;
bFriday : BOOL:=TRUE;
bSaturday : BOOL:=TRUE;
bSunday : BOOL:=TRUE;
stFromTime : ST_BACnet_Time := (nHour := 0,
nMinute := 0,
nSecond := 0,
nHundredths := 0);
stToTime : ST_BACnet_Time := (nHour := 23,
nMinute := 59,
nSecond := 59,
nHundredths := 99);
tDeviceId : T_BACnet_ObjectIdentifier:=16#FFFFFFFF;
nProcessId : UDINT;
bToOffNormal : BOOL:=TRUE;
bToFault : BOOL:=TRUE;
bToNormal : BOOL:=TRUE;
bIssueConfirmedNotification : BOOL;
END_STRUCT
END_TYPE
bMonday, bTuesday, bWednesday, bThursday, bFriday, bSaturday and bSunday: Flags for the days of the week: TRUE for the respective day of the week enables the recipient for the corresponding day; FALSE = no transfer to the recipient.
stFromTime and stToTime: range from/to which the transfer of messages to the recipient is enabled (e.g. activate alarm for motion sensors or window contacts only during the night).
tDeviceId: BACnet ID of the recipient BACnet server.
nProcessId: BACnet process ID of the recipient.
bToOffNormal: Transition to OFF-NORMAL are transferred.
bToFault: Transition to FAULT are transferred.
bToNormal: Transitions to NORMAL are transferred.
bIssueConfirmedNotification: The message should be marked as to be acknowledged.