ST_BACnet_ObjectTypesSupported
PLC mapping of BACnet data type BACnetObjectTypesSupported. See BACnet specification DIN EN ISO 16484-5 for property Protocol_Object_Types_Supported.
TYPE ST_BACnet_ObjectTypesSupported :
STRUCT
SuppAnalogInput : BOOL;
SuppAnalogOutput : BOOL;
SuppAnalogValue : BOOL;
SuppBinaryInput : BOOL;
SuppBinaryOutput : BOOL;
SuppBinaryValue : BOOL;
SuppCalendar : BOOL;
SuppCommand : BOOL;
SuppDevice : BOOL;
SuppEventEnrollment : BOOL;
SuppFile : BOOL;
SuppGroup : BOOL;
SuppLoop : BOOL;
SuppMultiStateInput : BOOL;
SuppMultiStateOutput : BOOL;
SuppNotificationClass : BOOL;
SuppProgram : BOOL;
SuppSchedule : BOOL;
SuppAveraging : BOOL;
SuppMultiStateValue : BOOL;
SuppTrendLog : BOOL;
SuppLifeSafetyPoint : BOOL;
SuppLifeSafetyZone : BOOL;
END_STRUCT
END_TYPE
SuppAnalogInput: FB_BACnet_AnalogInput
SuppAnalogOutput: FB_BACnet_AnalogOutput
SuppAnalogValue: FB_BACnet_AnalogValue
SuppBinaryInput: FB_BACnet_BinaryInput
SuppBinaryOutput: FB_BACnet_BinaryOutput
SuppBinaryValue: FB_BACnet_BinaryValue
SuppCalendar: FB_BACnet_Calendar
SuppCommand: FB_BACnet_Command
SuppDevice: FB_BACnet_Device
SuppEventEnrollment: FB_BACnet_EventEnrollment
SuppFile: FB_BACnet_File
SuppGroup: FB_BACnet_Group
SuppLoop: FB_BACnet_Loop
SuppMultiStateInput: FB_BACnet_MultiStateInput
SuppMultiStateOutput: FB_BACnet_MultiStateOutput
SuppNotificationClass: FB_BACnet_NotificationClass
SuppProgram: FB_BACnet_Program
SuppSchedule: FB_BACnet_Schedule
SuppAveraging: FB_BACnet_Averaging
SuppMultiStateValue: FB_BACnet_MultiStateValue
SuppTrendLog: FB_BACnet_TrendLog
SuppLifeSafetyPoint: SuppLifeSafetyZone: