ST_BACnet_NSinkEvent
PLC mapping of the data of an event entry of the BACnet Notification Sink.
TYPE ST_BACnet_NSinkEvent :
STRUCT
nProcessID : UDINT;
nDeviceID : UDINT;
tObjectID : T_BACnet_ObjectIdentifier;
stDateTime : ST_BACnet_DateTime;
nNC : UDINT;
nPriotity : UDINT;
eEventType : E_BACNETEVENTTYPE;
eNotifyType : E_BACNETNOTIFYTYPE;
eFromState : E_BACNETEVENTSTATE;
eToState : E_BACNETEVENTSTATE;
sMessage : T_MaxString;
bAcknReq : BOOL;
END_STRUCT
END_TYPE
nProcessID: Identification number of the recipient process of the event.
nDeviceID: BACnet ID of the BACnet server that has sent the event.
tObjectID: Oject ID of the object that generated the event.
stDateTime: Time of the event.
nNC: BACnet instance of the corresponding BACnet Notification Class object.
nPriotity: Event priority.
eEventType: Event type.
eNotifyType: Message type.
eFromState: Object state prior to the event.
eToState: Oject state after the event.
sMessage: Message text (Windows-1252 coded).
bAcknReq: TRUE → message must be acknowledged.