ST_BACnet_Info
Structure with general information on the BACnet task.
TYPE ST_BACnet_Info :
STRUCT
nAmsAllocCnt : DINT;
nAmsAllocCntMax : DWORD;
nAmsAllocFailCnt : DWORD;
nAvailPhysMemBytes : DWORD;
nAvailFlashMemBytes : ARRAY[0..1] OF DWORD;
nRecvFrameFifoSize : DWORD;
nEmptyFrameFifoSize : DWORD;
nRecvSegmUDPFramesListSize : DWORD;
nRecvSegmFramesListSize : DWORD;
nSendSegmFramesListSize : DWORD;
nClientScanListSize : DWORD;
nAmsRecvMissCount : DWORD;
END_STRUCT
END_TYPE
nAmsAllocCnt: Number of reserved router memory blocks (1 block= 1024 bytes). The number should not increase continuously (a maximum of 2000 blocks=2 MB are available by default). Otherwise increase the router memory in the System Manager (see Fig. 1).
nAmsAllocCntMax: Peak value of the simultaneously allocated router memory blocks.
nAmsAllocFailCnt: Number of failed router memory reservations (allocation fails if no more blocks are available).
nAvailPhysMemBytes: Free physical memory of the operating system in bytes.
nAvailFlashMemBytes: Free hard disk space of the operating system in bytes.
nRecvFrameFifoSize: Number of frames currently in the receive frame queue (for receive queue see "Network adapter settings")
nEmptyFrameFifoSize: Available memory for buffering received frames (frame is copied and then copied to RecvFrameFifo)
nRecvSegmUDPFramesListSize: Number of currently received buffered IP segments (name is wrong, not UDP but IP)
nRecvSegmFramesListSize: Number of currently received buffered BACnet frame segments
nSendSegmFramesListSize: Number of current BACnet frame segments that were buffered before sending
nClientScanListSize: Number of currently known BACnet devices in the network (DeviceAddressBinding in the device object is formed from this)
