ST_BACnet_FrameStatistics
Structure with information on BACnet frames.
TYPE ST_BACnet_FrameStatistics :
STRUCT
confirmed : ARRAY[0..29] OF ST_BACnet_ConfirmedServiceDiag;
unConfirmed : ARRAY[0..9] OF ST_BACnet_UnConfirmedServiceDiag;
nSegmSendTimeouts : DWORD;
nFrameAllocFailCnt : DWORD;
nFrameSendCnt : DWORD;
nFrameSendFailCnt : DWORD;
nFrameRecvCnt : DWORD;
nFrameRecvFailCnt : DWORD;
nLinkStatusChangedCnt : DWORD;
END_STRUCT
END_TYPE
nSegmSendTimeouts: Timeout during receipt of acknowledgement of segmented packages (remote station does not acknowledge a segmented response, segmented ACK)
nFrameAllocFailCnt: Number of lost frames due to problems with memory allocation (no free memory).
nFrameSendCnt: Number of sent frames.
nFrameSendFailCnt: Number of failed frames.
nFrameRecvCnt: Number of received frames.
nFrameRecvFailCnt: Number of faulty received frames.
nLinkStatusChangedCnt: Frequency of network status changes (cable pulled/link lost, cable plugged/link OK).