ST_BACnet_DiagnosisTiming
Structure with information on current execution times of the BACnet driver.
TYPE ST_BACnet_DiagnosisTiming :
STRUCT
msIoInCurExecutionTime : DWORD;
msIoInMinExecutionTime : DWORD;
msIoInMaxExecutionTime : DWORD;
msIoOutCurExecutionTime : DWORD;
msIoOutMinExecutionTime : DWORD;
msIoOutMaxExecutionTime : DWORD;
msCycleCurExecutionTime : DWORD;
msCycleMinExecutionTime : DWORD;
msCycleMaxExecutionTime : DWORD;
msInputCurDistanceTime : DWORD;
msInputMinDistanceTime : DWORD;
msInputMaxDistanceTime : DWORD;
END_STRUCT
END_TYPE
msIoInCurExecutionTime: Current processing time of the input data in the BACnet task (ms).
msIoInMinExecutionTime: Minimum processing time of the input data in the BACnet task (ms).
msIoInMaxExecutionTime: Maximum processing time of the input data in the BACnet task (ms).
msIoOutCurExecutionTime: Current processing time of the output data in the BACnet task (ms).
msIoOutMinExecutionTime: Minimum processing time of the output data in the BACnet task (ms).
msIoOutMaxExecutionTime: Maximum processing time of the output data in the BACnet task (ms).
msCycleCurExecutionTime: Current processing time of the BACnet task (ms).
msCycleMinExecutionTime: Minimum processing time of the BACnet task (ms).
msCycleMaxExecutionTime: Maximum processing time of the BACnet task (ms).
msInputCurDistanceTime: Current time duration between the start of the input data processing (ms).
msInputMinDistanceTime: Minimum time duration between the start of the input data processing (ms).
msInputMaxDistanceTime: Maximum time duration between the start of the input data processing (ms).