ST_BACnet_DiagnosisTiming
Structure with information on BACnet frames.
confirmed : ARRAY[0..29] OF ST_BACnet_ConfirmedServiceDiag; (* [SERVICE_CONFIRMED_MAX + 1]; 29 + 1 *)
unConfirmed : ARRAY[0..9] OF ST_BACnet_UnConfirmedServiceDiag; (* [SERVICE_UNCONFIRMED_MAX + 1]; 9 *)
nSegmSendTimeouts : DWORD; (* ULONG *)
nFrameAllocFailCnt : DWORD; (* ULONG *)
nFrameSendCnt : DWORD; (* ULONG *)
nFrameSendFailCnt : DWORD; (* ULONG *)
nFrameRecvCnt : DWORD; (* ULONG *)
nFrameRecvFailCnt : DWORD; (* ULONG *)
nLinkStatusChangedCnt: DWORD; (* ULONG *)
nSegmSendTimeouts: Timeout during receipt of acknowledgement of segmented packages (remote station does not acknowledge a segmented response, segmented ACK)
nFrameAllocFailCnt: Number of lost frames due to problems with memory allocation (no free memory).
nFrameSendCnt: Number of sent frames.
nFrameSendFailCnt: Number of failed frames.
nFrameRecvCnt: Number of received frames.
nFrameRecvFailCnt: Number of faulty received frames.
nLinkStatusChangedCnt: Frequency of network status changes (cable pulled/link lost, cable plugged/link OK).