ST_BACnet_DiagnosisTiming
Structure with information on faulty network frames from the network driver.
msIoInCurExecutionTime : DWORD; (* ULONG *)
msIoInMinExecutionTime : DWORD; (* ULONG *)
msIoInMaxExecutionTime : DWORD; (* ULONG *)
msIoOutCurExecutionTime : DWORD; (* ULONG *)
msIoOutMinExecutionTime : DWORD; (* ULONG *)
msIoOutMaxExecutionTime : DWORD; (* ULONG *)
msCycleCurExecutionTime : DWORD; (* ULONG *)
msCycleMinExecutionTime : DWORD; (* ULONG *)
msCycleMaxExecutionTime : DWORD; (* ULONG *)
msInputCurDistanceTime : DWORD; (* ULONG *)
msInputMinDistanceTime : DWORD; (* ULONG *)
msInputMaxDistanceTime : DWORD; (* ULONG *)
msIoInCurExecutionTime: Current processing time of the input data in the BACnet task (ms).
msIoInMinExecutionTime: Minimum processing time of the input data in the BACnet task (ms).
msIoInMaxExecutionTime: Maximum processing time of the input data in the BACnet task (ms).
msIoOutCurExecutionTime: Current processing time of the output data in the BACnet task (ms).
msIoOutMinExecutionTime: Minimum processing time of the output data in the BACnet task (ms).
msIoOutMaxExecutionTime: Maximum processing time of the output data in the BACnet task (ms).
msCycleCurExecutionTime: Current processing time of the BACnet task (ms).
msCycleMinExecutionTime: Minimum processing time of the BACnet task (ms).
msCycleMaxExecutionTime: Maximum processing time of the BACnet task (ms).
msInputCurDistanceTime: Current time duration between the start of the input data processing (ms).
msInputMinDistanceTime: Minimum time duration between the start of the input data processing (ms).
msInputMaxDistanceTime: Maximum time duration between the start of the input data processing (ms).