FB_BACnet_RemotePulseConverter_EX
Application
The function block FB_BACnet_RemotePulseConverter_EX can be used for read access to a BACnet object of type PulseConverter.
VAR_OUPUT
bReady : BOOL;
fPresentValue : REAL;
nCount : UDINT;
bOverridden : BOOL;
bOutOfService : BOOL;
bFault : BOOL;
bInAlarm : BOOL;
bOverRange : BOOL;
bUnderRange : BOOL;
bNoSensor : BOOL;
bOpenLoop : BOOL;
bShortedLoop : BOOL;
bCommFailure : BOOL;
bConfigError : BOOL;
bOtherFault : BOOL;
tObjectID : T_BACnet_ObjectIdentifier:=16#FFFFFFFF;
bError : BOOL;
nErrorId : UINT;
bReady: Notification of general readiness. If this output is set, the other status outputs are valid (PresentValue, Overridden ...). If the output is FALSE, the corresponding function block FB_BACnet_Device does not report "Operational", or the block instance was not linked correctly in the TwinCAT System Manager.
fPresentValue: Current value of the BACnet object (see BACnet specification DIN EN ISO 16484-5 for BACnet object PulseConverter and property Present_Value).
nCount: Value of the property Count. Count represents the sampled input pulses or input value changes. In addition, the value of Count may contain corrections from the property Adjust_Value. See BACnet specification DIN EN ISO 16484-5 for BACnet object PulseConverter and property Count.
bOverridden, bOutOfService, bFault, bInAlarm: See BACnet specification DIN EN ISO 16484-5 for BACnet object PulseConverter and property Status_Flags.
bOverRange, bUnderRange, bNoSensor, bOpenLoop, bShortedLoop, bCommFailure, bConfigError, bOtherFault: See BACnet specification DIN EN ISO 16484-5 for BACnet object PulseConverter and property Status_Flags.
tObjectID: Object ID of the BACnet object (object type and object instance).
bError: An error is pending.
nErrorId: see global constants BACnet_Globals.
VAR_IN_OUT
RemoteDevice : FB_BACnet_RemoteDevice;
RemoteDevice: Specification of the instance of the corresponding remote BACnet server block (client). A BACnet adapter can be used for several BACnet clients. See FB_BACnet_Adapter and FB_BACnet_RemoteDevice for further information.