FB_BACnet_RemoteGroup_EX

FB_BACnet_RemoteGroup_EX 1:

Application

The function block FB_BACnet_RemoteGroup_EX can be used for reading access to a BACnet object of type Group.

VAR_OUPUT

Notice: Variables shown in grey color are not included in the basic version of the block.

bReady        : BOOL;
tObjectID     : T_BACnet_ObjectIdentifier:=16#FFFFFFFF;
bError        : BOOL;
nErrorId      : UINT;

bReady: Notification of general readiness. If this output is set, the other status outputs are valid (PresentValue, Overridden ...). If the output is FALSE, the corresponding function block FB_BACnet_Device does not report "Operational", or the block instance was not linked correctly in the TwinCAT System Manager.

tObjectID: Object ID of the BACnet object (object type and object instance).

bError: An error is pending.

nErrorId: see global constants BACnet_Globals.

VAR_IN_OUT

RemoteDevice      : FB_BACnet_RemoteDevice;

RemoteDevice: Specification of the instance of the corresponding remote BACnet server block (client). A BACnet adapter can be used for several BACnet clients. See FB_BACnet_Adapter and FB_BACnet_RemoteDevice for further information.