FB_BACnet_RemoteAccumulator_EX
Application
The function block FB_BACnet_RemoteAccumulator_EX can be used for read access to a BACnet object of type Accumulator.
VAR_OUPUT
Notice: Variables shown in grey color are not included in the basic version of the block.
bReady : BOOL;
nPresentValue : UDINT;
bOverridden : BOOL;
bOutOfService : BOOL;
bFault : BOOL;
bInAlarm : BOOL;
bOverRange : BOOL;
bUnderRange : BOOL;
bNoSensor : BOOL;
bOpenLoop : BOOL;
bCommFailure : BOOL;
bShortedLoop : BOOL;
bOtherFault : BOOL;
tObjectID : T_BACnet_ObjectIdentifier:=16#FFFFFFFF;
bError : BOOL;
nErrorId : UINT;
bReady: Notification of general readiness. If this output is set, the other status outputs are valid (PresentValue, Overridden ...). If the output is FALSE, the corresponding function block FB_BACnet_Device does not report "Operational", or the block instance was not linked correctly in the TwinCAT System Manager.
nPresentValue: Current value of the BACnet object (see also BACnet specification DIN EN ISO 16484-5 for BACnet object Accumulator and property Present_value).
nMaxPV: Current value of the property Max_Pres_Value of the BACnet object (see also BACnet specification DIN EN ISO 16484-5 for BACnet object Accumulator and property Max_Pres_Value).
bOverride, bOutOfService, bFault, bInAlarm: See BACnet specification DIN EN ISO 16484-5 for BACnet object Accumulator and property Status_Flags.
bOverRange, bUnderRange, bNoSensor, bOpenLoop, bShortedLoop, bOtherFault: See BACnet specification DIN EN ISO 16484-5 for BACnet object Accumulator and property Reliability.
eEventState: See BACnet specification DIN EN ISO 16484-5 for BACnet object Accumulator and property Event_State.
tObjectID: Object ID of the BACnet object (object type and object instance).
bError: An error is pending.
nErrorId: see global constants BACnet_Globals.
VAR_IN_OUT
RemoteDevice : FB_BACnet_RemoteDevice;
RemoteDevice: Specification of the instance of the corresponding remote BACnet server block (client). A BACnet adapter can be used for several BACnet clients. See FB_BACnet_Adapter and FB_BACnet_RemoteDevice for further information.