FB_BACnet_MultiStateOutput_EX
Application
The function block FB_BACnet_MultiStateOutput_EX can be used for reading and write access to a BACnet object of type MultiStateOutput.
VAR_INPUT
bEnablePV : BOOL;
bNullPV : BOOL;
nPV : UDINT;
bEnable: TRUE = The process data is enabled; the value resulting from bNull or nState is written to the corresponding BACnet object, FALSE = process data is disabled
bNull: TRUE = zero writing of the BACnet object (e.g. for deleting a priority), FALSE = write value from nState
nPV: Value that is written to the BACnet object, if bEnable = TRUE and bNull = FALSE. Multi-State in the range [1 .. Number_Of_States].
VAR_OUPUT
bReady : BOOL;
nPresentValue : UDINT;
bOverridden : BOOL;
bOutOfService : BOOL;
bFault : BOOL;
bInAlarm : BOOL;
bNoOutput : BOOL;
bOpenLoop : BOOL;
bShortedLoop : BOOL;
bOtherFault : BOOL;
eEventState : E_BACNETEVENTSTATE;
bAckedTrans_ToOffNormal : BOOL;
bAckedTrans_ToFault : BOOL;
bAckedTrans_ToNormal : BOOL;
nActivePrio : UINT;
nNbrOfStates : UDINT;
tObjectID : T_BACnet_ObjectIdentifier:=16#FFFFFFFF;
bError : BOOL;
nErrorId : UINT;
bReady: Notification of general readiness. If this output is set, the other status outputs are valid (PresentValue, Overridden ...). If the output is FALSE, the corresponding function block FB_BACnet_Device does not report "Operational", or the block instance was not linked correctly in the TwinCAT System Manager.
nPresentValue: Current value of the BACnet object (see also BACnet specification DIN EN ISO 16484-5 for BACnet object MultiStateOutput and property Present_value).
bOverridden, bOutOfService, bFault, bInAlarm: See BACnet specification DIN EN ISO 16484-5 for BACnet object MultiStateOutput and property Status_Flags.
bNoOutput, bOpenLoop, bShortedLoop, bOtherFault: See BACnet specification DIN EN ISO 16484-5 for BACnet object MultiStateOutput and property Reliability.
eEventState: E_BACNETEVENTSTATE, see BACnet specification DIN EN ISO 16484-5 for BACnet object MultiStateOutput and property Event_State.
bAckedTrans_ToOffNormal, bAckedTrans_ToFault, bAckedTrans_ToNormal: Flags of property Acked_Transitions (see BACnet specification DIN EN ISO 16484-5 for BACnet object MultiStateOutput and property Acked_Transitions).
nActivePrio: Indicates the currently active priority of the priority array, which acts on the Present_Value (see also BACnet specification DIN EN ISO 16484-5 for BACnet object MultiStateOutput and property Present_Value).
nNbrOfStates: Reports the available number of values, which the Present_Value of the MultiStateInput object can assume (1...nNbrOfStates). If nNbrOfStates is 0, then there is no valid "state" which the object can assume (Present_Value is 0).
tObjectID: Object ID of the BACnet object (object type and object instance).
bError: An error is pending.
nErrorId: see global constants BACnet_Globals.
VAR_IN_OUT
Device : FB_BACnet_Device;
Device: Specification of the instance of the local corresponding BACnet server block. For each BACnet adapter one BACnet server is possible. See FB_BACnet_Adapter and FB_BACnet_Device for further information.