FB_BACnet_EventEnrollment_EX
Application
The function block FB_BACnet_EventEnrollment can be used for reading access to a BACnet object of type EventEnrollment (EE).
VAR_OUPUT
bReady : BOOL;
eEventState : E_BACNETEVENTSTATE;
bEventEnable_ToOffNormal : BOOL; (*siehe Anmerkung*)
bEventEnable_ToFault : BOOL; (*siehe Anmerkung *)
bEventEnable_ToNormal : BOOL; (*siehe Anmerkung *)
bAckedTrans_ToOffNormal : BOOL;
bAckedTrans_ToFault : BOOL;
bAckedTrans_ToNormal : BOOL;
tObjectID : T_BACnet_ObjectIdentifier:=16#FFFFFFFF;
bError : BOOL;
nErrorId : UINT;
bReady: notification of general readiness. If this output is set, the other status outputs are valid (PresentValue, Overridden ...). If the output is FALSE, the corresponding function block FB_BACnet_Device does not report "Operational", or the function block instance was not linked correctly in the TwinCAT System Manager.
eEventState: see BACnet specification DIN EN ISO 16484-5 for BACnet object BinaryValue and property Event_State.
bEventEnable_ToOffNormal, bEventEnable_ToFault, bEventEnable_ToNormal: Flags of the property Event_Enable (see also BACnet specification DIN EN ISO 16484-5 for the BACnet object BinaryValue and property Event_Enable).
bAckedTrans_ToOffNormal, bAckedTrans_ToFault, bAckedTrans_ToNormal: Flags of the property Acked_Transitions (see also BACnet specification DIN EN ISO 16484-5 for the BACnet object BinaryValue and property Acked_Transitions).
tObjectID: object ID of the BACnet object (object type and object instance).
bError: an error is pending.
nErrorId: see global constants (BACnet_Globals).
VAR_IN_OUT
Device : FB_BACnet_Device;
Device: Specification of the instance of the local corresponding BACnet server block. For each BACnet adapter one BACnet server is possible. See FB_BACnet_Adapter and FB_BACnet_Device for further information.