FB_BACnet_AnalogOutput_EX
Application
The function block FB_BACnet_AnalogOutput can be used for read access with priority 12 to the property Present_Value and for write access to a BACnet object of type AnalogOutput (AO).
VAR_INPUT
bEnablePV : BOOL;
bNullPV : BOOL;
fPV : REAL;
bEnablePV: TRUE = write enable of the property value; FALSE = do not change the entry in the BACnet object (bNullPV and fPV have no effect).
bNullPV: TRUE = delete the property entry (NULL); instead of the value of fPV; FALSE = write value of fPV as property value.
fPV: Value to be written to the property Present_Value, if bEnablePV = TRUE and bNullPV = FALSE. The process data are written when there is a change.
VAR_OUPUT
bReady : BOOL;
fPresentValue : REAL;
bOverridden : BOOL;
bOutOfService : BOOL;
bFault : BOOL;
bInAlarm : BOOL;
bNoOutput : BOOL;
bOpenLoop : BOOL;
bShortedLoop : BOOL;
bOtherFault : BOOL;
eEventState : E_BACNETEVENTSTATE;
bAckedTrans_ToOffNormal : BOOL;
bAckedTrans_ToFault : BOOL;
bAckedTrans_ToNormal : BOOL;
nActivePrio : UINT;
tObjectID : T_BACnet_ObjectIdentifier:=16#FFFFFFFF;
bError : BOOL;
nErrorId : UINT;
bReady: Notification of general readiness. If this output is set, the other status outputs are valid (PresentValue, Overridden ...). If the output is FALSE, the corresponding function block FB_BACnet_Device does not report "Operational", or the block instance was not linked correctly in the TwinCAT System Manager.
fPresentValue: Current value of the BACnet object (see also BACnet specification DIN EN ISO 16484-5 for BACnet object AnalogOutput and property Present_Value).
bOverridden, bOutOfService, bFault, bInAlarm: See BACnet specification DIN EN ISO 16484-5 for BACnet object AnalogOutput and property Status_Flags.
bNoOutput, bOpenLoop, bShortedLoop, bOtherFault: See BACnet specification DIN EN ISO 16484-5 for BACnet object AnalogOutput and property Reliability.
eEventState: See BACnet specification DIN EN ISO 16484-5 for BACnet object AnalogOutput and property Event_State.
bAckedTrans_ToOffNormal, bAckedTrans_ToFault, bAckedTrans_ToNormal: Flags of property Acked_Transitions (see BACnet specification DIN EN ISO 16484-5 for BACnet object AnalogOutput and property Acked_Transitions).
nActivePrio: Indicates the currently active priority of the priority array, which acts on the Present_Value (see also BACnet specification DIN EN ISO 16484-5 for BACnet object AnalogOutput and property Present_Value).
tObjectID: Object ID of the BACnet object (object type and object instance).
bError: An error is pending.
nErrorId: see global constants (BACnet_Globals).
VAR_IN_OUT
Device : FB_BACnet_Device;
Device: Specification of the instance of the local corresponding BACnet server block. For each BACnet adapter one BACnet server is possible. See FB_BACnet_Adapter and FB_BACnet_Device for further information.