BAC_Hys_01
Functional description
The template represents a hysteresis function with fixed switching points.

Interface
VAR_INPUT
bEn : BOOL;
rX : REAL;
bEn: Enable
rX: Actual value
VAR_OUTPUT
bQ : BOOL;
bQ: Output current state of the hysteresis-function
Program description
Instance | Type | Task |
|---|---|---|
En | The BV object is used to display the hysteresis function enable | |
X | The AV object indicates the actual value, which is linked to the template via the input variable rX | |
HysOn | AV object for input of the upper limit of the hysteresis function | |
HysOff | AV object for input of the lower limit of the hysteresis function | |
Hys | The function block Hys is the core of the hysteresis function | |
Q | The BV object indicates the current state of the hysteresis function |
Version history
Version number | Comments |
|---|---|
1.0.1 | First release |