BAC_AC_SpSuAT_01
Application
Set value program for supply air temperature control with an supply air temperature set value, including summer/winter compensation via a characteristic curve.
Interface
Plant diagram 01

Plant diagram 02


Block diagram

VAR_OUTPUT
rSpHtg : REAL;
rSpErc : REAL;
rSpCol : REAL;
rSpHtg: Calculated set value of the supply air temperature for heating
rSpErc: Calculated set value of the supply air temperature for energy recovery
rSpCol: Calculated set value of the supply air temperature for cooling
Program description
Instance | Type | Task |
---|---|---|
X1 | Input of the value for interpolation point X1 | |
X2 | Input of the value for interpolation point X2 | |
X3 | Input of the value for interpolation points X3 | |
X4 | Input of the value for interpolation point X4 | |
Y1 | Input of the value for interpolation point Y1 | |
Y2_3 | Input of the value for interpolation points Y2/Y3 | |
Y4 | Input of the value for interpolation point Y4 | |
Scale | The function block calculates the set value characteristic curve for the current room temperature, depending on the outside temperature. | |
Sp | Output of the calculated, simple room temperature set value. It is output at the outputs rSpHtg, rSpCol and rSpErc. |
Version history
Version number | Comments |
---|---|
1.0.1 | First release |