BAC_AC_Identification_System_Plant_Key
Identification system for HVAC plant templates
Ventilation systems with inlet and outlet air fan and thermal air treatment
Type: BAC_AC_SE
Strategy | Fan | Preheater | Cooler | Energy recovery | Mixed air |
| ||||||
Inlet air control (simple) | 1 | 1-stage | 1 | No | 0 | No | 0 | No | 0 | No | 0 |
|
Inlet air control | 2 | 2-stage | 2 | Yes | 1 | Yes | 1 | plate | 1 | Yes | 1 |
|
Outlet air/inlet air cascade (simple) | 3 | Speed | 3 |
|
|
|
| Recuperative | 2 |
|
|
|
Outlet air/inlet air cascade | 4 | Pressure | 4 |
|
|
|
| Rotation | 3 |
|
|
|
|
| Volume rate of flow | 5 |
|
|
|
|
|
|
|
|
|
Ventilation systems with inlet air fan and thermal air treatment
Type: BAC_AC_S
Strategy | Fan | Preheater | Cooler | Energy recovery | Mixed air |
| ||||||
Inlet air control (simple) | 1 | 1-stage | 1 | No | 0 | No | 0 | No | 0 | No | 0 |
|
Inlet air control | 2 | 2-stage | 2 | Yes | 1 | Yes | 1 | Recuperative | 2 | Yes | 1 |
|
Outlet air/inlet air cascade (simple) | 3 | Speed | 3 |
|
|
|
|
|
|
|
|
|
Outlet air/inlet air cascade | 4 | Pressure | 4 |
|
|
|
|
|
|
|
|
|
|
| Volume rate of flow | 5 |
|
|
|
|
|
|
|
|
|
Ventilation systems with inlet and outlet air fan, thermal air treatment and humidification/dehumidification
Type: BAC_AC_SEH
Strategy | Fan | Preheater | Cooler | Energy recovery | Mixed air | Humidifier | Reheater |
| ||||||||
Supply air | 1 | 1-stage | 1 | No | 0 | No | 0 | No | 0 | No | 0 | No | 0 | No | 0 |
|
Supply air | 2 | 2-stage | 2 | Yes | 1 | Yes | 1 | plate | 1 | Yes | 1 | Steam | 1 | Yes | 1 |
|
Cascade | 3 | Speed | 3 |
|
|
|
| Recuperative | 2 |
|
|
|
|
|
|
|
Cascade | 4 | Pressure | 4 |
|
|
|
| Rotation | 3 |
|
|
|
|
|
|
|
|
| Volume rate of flow | 5 |
|
|
|
|
|
|
|
|
|
|
|
|
|
Outlet air fan without air treatment
Type: BAC_AC_E
Control | Fan |
| ||
Request of: switching schedule, switch or external request | 1 | 1-stage | 1 |
|
| 2 | 2-stage | 2 |
|
3 | Speed | 3 |
| |
| 4 | Pressure | 4 |
|