BAC_GenDvc_01
Functional description
The template BAC_GenDvc_01 contains the function block FB_BACnet_Device. It is responsible for interfacing of the PLC with the BACnet device object (server).
It is therefore imperative that this template is placed once in the PLC program!
Interface
Block diagram

Program description
Instance | Type | Task |
---|---|---|
g_Dvc | FB_BACnet_Device | The function block "FB_BACnet_Device" is used to read the state of the local BACnet device object (System_Status) and output it in the PLC program. In addition, the process data "Server Control" is used to control the local BACnet server (activation and handling of the PLC backup) |
OR, Rst_ton, Rst_trig |
| In case of an error Dvc_bErr the BACnet device object is reset either automatically via the timing element Rst_ton or via the global acknowledgement g_bRst. |
Version history
Version number | Comments |
---|---|
1.0.1 | First release |