Global_Variablen_Alarming
In the PLC the following function blocks, variables and constants can be found under Resources\GlobalVariables:
VAR_GLOBAL | |||
gBA_AlmMgnr | FB_BA_AlarmMgnr |
| Alarmsammler mit Neuwertmeldung//Alarm collector with new value message |
END_VAR | |||
VAR_GLOBAL CONSTANT | |||
Alarming Priority | |||
ALM_PRIO_EMPTY | BYTE | 0 | keine Meldung//no message |
ALM_PRIO_NOTE | BYTE | 1 | diverse Meldungen//various message |
ALM_PRIO_WARNING | BYTE | 2 | Warnung//warning |
ALM_PRIO_ALARM | BYTE | 3 | Alarm ohne Abschaltung//Alarm without shutdown |
ALM_PRIO_CRITICAL | BYTE | 4 | Alarm mit Abschaltung//Alarm with shutdown |
END_VAR |
Version history
Version number | Comments |
---|---|
1.0.0.1 | First release |