E_BA_DALIMod

Functional specification of the DALI light actuator function block

TYPE E_BA_DALIMod :
(
eBA_DALIModGrpMst := 0,
eBA_DALIModGrpSlv := 1,
eBA_DALIModGrpSgl := 2,
eBA_DALIModSglDvc := 3
);
END_TYPE

eBA_DALIModGrpMst: master of a group with one or several light actuators representing slaves (eBA_DALIModGrpSlv). The master switches the group commands through. The parameterization via the light actuator inputs is done individually for all devices.

eBA_DALIModGrpSlv: slave of a group with one or several light actuators representing slaves (eBA_DALIModGrpSlv). The master switches the group commands through. The parameterization via the light actuator inputs is done individually for all devices.

eBA_DALIModGrpSgl: master of a group, in which the slaves are not listed as function blocks. The master switches the group commands through. The parameterization via the light actuator inputs is done for all devices as a group command from the master.

eBA_DALIModSglDvc: a light actuator function block switches a DALI device via a short address.

Requirements

Development environment

Target system

required library

required supplement

TwinCAT 2.11 R3/x64

PC/CX

TcBA library from V1.0.0

TF8040 | TwinCAT Building Automation from V1.0.0