ST_BA_ShdObj
List entry of a shading object
TYPE ST_BA_ShdObj :
STRUCT
lrP1x : LREAL;
lrP1y : LREAL;
lrP1z : LREAL;
lrP2x : LREAL;
lrP2y : LREAL;
lrP2z : LREAL;
lrP3x : LREAL;
lrP3y : LREAL;
lrP3z : LREAL;
lrP4x : LREAL;
lrP4y : LREAL;
lrP4z : LREAL;
lrMx : LREAL;
lrMy : LREAL;
lrMz : LREAL;
lrRads : LREAL;
usiBegMth : USINT;
usiEndMth : USINT;
eType : E_BA_ShdObjType;
bVld : BOOL;
END_STRUCT
END_TYPE
lrP1x .. lrP4z: corner coordinates. Of importance only if the element is a rectangle.
lrMx .. lrMz: center coordinates. Of importance only if the element is a sphere.
lrRads: radius of the sphere. Of importance only if the element is a sphere.
usiBegMth: beginning of the shading period (month)
usiEndMth: end of the shading period (month)
eType: object type, see E_BA_ShdObjType
bVld: plausibility of the data: bVld=TRUE: data are plausible.
Remark about the shading period:
The entries for the months may not be 0 or greater than 12, otherwise all combinations are possible.
Examples:
Start=1, End=1: shading in January.
Start=1, End=5: shading from the beginning of January to the end of May.
Start=11, End=5: shading from the beginning of November to the end of May (of the following year).
Requirements
Development environment | Target system | required library | required supplement |
|---|---|---|---|
TwinCAT 2.11 R3/x64 | PC/CX | TcBA library from V1.0.0 | TS8040 | TwinCAT Building Automation from V1.0.0 |