ST_BA_BldPosTab
Structure of the interpolation point entries for the height adjustment of the blind
TYPE ST_BA_BldPosTab:
STRUCT
lrSunElv : ARRAY[0..5] OF LREAL;
lrBlindPos : ARRAY[0..5] OF LREAL;
bValid : BOOL;
byDummy : ARRAY[1..3] OF BYTE;
END_STRUCT
END_TYPE
lrSunElv / lrBlindPos: the 6 interpolation points that are transferred, wherein the array elements 0 and 5 represent the automatically generated edge elements mentioned above.
bValid : validity flag for the function block FB_BA_SunPrtc. It is set to TRUE by the function block FB_BA_BldPosEntry if the data entered correspond to the validity criteria described.
byDummy: unused filling variables for creating a 4-byte configuration. This configuration is important, if this structure part of a data exchange between controllers has a different architecture (ARM/I486).
Requirements
Development environment | Target system | required library | required supplement |
|---|---|---|---|
TwinCAT 2.11 R3/x64 | PC/CX | TcBA library from V1.0.0 | TF8040 | TwinCAT Building Automation from V1.0.0 |