E_BA_PosMod
Enumerator for the definition of the positioning mode
TYPE E_BA_PosMod :
(
eBA_PosModFix:= 0,
eBA_PosModTab,
eBA_PosModMaxIndc
);
END_TYPE
eBA_PosModFix: the blind height adopts a fixed value, which is set (in %) via the lrFixPos value on the function block FB_BA_SunPrtc.
eBA_PosModTab: the height positioning takes place with the help of a table of 6 interpolation points, 4 of which are parameterizable. A blind position in relation to the position of the sun is then calculated from these points by linear interpolation. For a more detailed description please refer to FB_BA_BldPosEntry.
eBA_PosModMaxIndc: the positioning takes place with specification of the maximum desired incidence of light.
Requirements
Development environment | Target system | required library | required supplement |
|---|---|---|---|
TwinCAT 2.11 R3/x64 | PC/CX | TcBA library from V1.0.0 | TF8040 | TwinCAT Building Automation from V1.0.0 |