E_BA_AlmSta
Enumerator status of the alarm messages
TYPE E_BA_AlmSta :
(
E_BA_AlmSta_UNKOWN := 0,
E_BA_AlmSta_OK := 1,
E_BA_AlmSta_TRIGGERED := 2,
E_BA_AlmSta_GONE := 3,
E_BA_AlmSta_ACKNOWLEDGED := 4,
E_BA_AlmSta_OFFLINE := 5
);
END_TYPE
E_BA_AlmSta_UNKOWN: the alarm was not assigned to a system.
E_BA_AlmSta_OK: no alarm pending.
E_BA_AlmSta_TRIGGERED: an alarm was triggered.
E_BA_AlmSta_GONE: the alarm was cleared.
E_BA_AlmSta_ACKNOWLEDGED: the alarm has been acknowledged but is still pending.
E_BA_AlmSta_OFFLINE: the alarm is offline.
Requirements
Development environment | Target system | required library | required supplement |
|---|---|---|---|
TwinCAT 2.11 R3/x64 | PC/CX | TcBA library from V1.0.0 | TF8040 | TwinCAT Building Automation from V1.0.0 |