FB_BA_CnvtTiSt
Assembling a time structure
Functional description
The function block FB_BA_CnvtTiSt can be used to consolidate the different components of a time structure.
![]() | The function block does not check for incorrect inputs, e.g. a value of 99 for the hour, since it make sense for this verification to take place in the connected function blocks, which have to verify the time structure in any case. The limit values are shown as part of the variable explanations. |
VAR_INPUT
wYear : WORD;
wMonth : WORD;
wDay : WORD;
wHour : WORD;
wMinute : WORD;
wSecond : WORD;
wMilliseconds : WORD;
nYear: year (1970...2106)
wMonth: month (1..12)
wDay: day of the month (1…31)
wHour: hour (0..23)
wMinute: minutes (0..59)
wSecond s: seconds (0..59)
wMillisecond: milliseconds (0..999)
VAR_OUTPUT
stTi : TIMESTRUCT;
stTi: output: time structure
Requirements
Development environment | Target system | required library | required supplement |
---|---|---|---|
TwinCAT 2.11 R3/x64 | PC/CX | TcBA library from V1.0.0 | TS8040 | TwinCAT Building Automation from V1.0.0 |