FB_BA_TiAvrg
Averaging over a time interval
Functional description
The function block FB_BA_TiAvrg calculates the arithmetic average of an analog value that was logged over a certain period. Discrete values are written into a FIFO buffer. udiIntval specifies the time interval [s] over which the values are logged and written into the FIFO. Values are only written if the input bEnAvrg is TRUE. The variable udiNumOfElem is used to determine the size of the FIFO buffer. It is limited to 1…256. If a value outside this limits is entered, the number is automatically set to a default value of 48. The actual number is output at the output udiStaNumOfElem for verification purposes.
The function block can be used for calculating an hourly mean outside temperature over a day, for example. In that case udiNumOfElem = 24 and udiIntval = 3600 seconds. bEn is the general enable of the function block. If bEn = FALSE, the FIFO buffer within the function block is deleted completely, and no data are recorded.
Example:
udiNumOfElem = 5
The area highlighted in pink indicates the phase, in which bEnAvrg is set to FALSE. No values are written into the FIFO, and the output value lrOut is maintained.
| First cycle | Second cycle | Third cycle | Fourth cycle | ||||
---|---|---|---|---|---|---|---|---|
| lrIn | lrOut | lrIn | lrOut | lrIn | lrOut | lrIn | lrOut |
t0 | 2 | 2/1 = 2 | 6 | (4+6+7+7+6)/5 = 6 | 1 | (7+6+5+4+1)/5 = 4.6 | 3 | lrIn = 3 |
t1 | 4 | (2+4)/2 = 3 | 5 | (6+7+7+6+5)/5 = 6.25 | 2 | (6+5+4+1+2)/5 = 3.6 | 1.5 | lrIn = 1.5 |
t2 | 6 | (2+4+6)/3 = 4 | 4 | (7+7+6+5+4)/5 = 5.8 | 4 | (5+4+1+2+4)/5 = 3.2 |
|
|
t3 | 7 | (2+4+6+7)/4 = 4.75 | 2 | (7+7+6+5+4)/5 =5.8 | 5 | (4+1+2+4+5)/5 = 3.2 |
|
|
t4 | 7 | (2+4+6+7+7)/5 = 5.2 | 1 | (7+7+6+5+4)/5 =5.8 | 4 | (1+2+4+5+4)/5 = 3.2 |
|
|

Inputs/outputs
VAR_INPUT
bEn : BOOL;
bEnAvrg : BOOL;
lrIn : LREAL;
udiIntval : UDINT;
udiNumOfElem : UDINT;
bEn: enable of the function block
bEnAvrg: enable averaging, bEnAvrg = TRUE activates logging, if bEnAvrg is FALSE, the calculated value remains at the output.
lrIn: input value for averaging
udiIntVal: time interval [s] for writing new values into the FIFO
udiNumOfElem: size of the FIFO buffer. A change resets the previous averaging. The number of values is automatically limited to 1..256.
VAR_OUTPUT
lrOut : LREAL;
lrMax : LREAL;
lrMin : LREAL;
udiStaNumOfElem : UDINT;
lrOut: average value
lrMax: largest value in the FIFO buffer
lrMin: smallest value in the FIFO buffer
udiStaNumOfElem: number of entries in memory
Requirements
Development environment | Target system | required library | required supplement |
---|---|---|---|
TwinCAT 2.11 R3/x64 | PC/CX | TcBA library from V1.0.0 | TS8040 | TwinCAT Building Automation from V1.0.0 |