FB_BA_PWM
Pulse width modulation function block
Functional description
The function block calculates switch-on and switch-off times from an analog input signal rIn (0..100%, internally limited) and a period udiPrd [s], which are displayed at the outputs as rActTiOn and rActTiOff in seconds.
The following relationships apply:
- 100% at the input of a switch-on time of the total period udiPrd and a switch-off time of 0 s.
- 0% at the input corresponds to a switch-on time of 0 s and a switch-off time of the whole period udiPrd.
In addition, udiMinOnTi [s] can be used to set a lower limit for the duty cycle, in order to prevent damage to drives caused by too short actuating pulses. However, this behavior is only valid for 0>rIn>100!
For the input signals:
- rIn=0: switch-on time=0, switch-off time=udiPrd -> bOut remains permanently FALSE
- rIn=100: switch-on time=udiPrd, switch-off time=0 -> bOut remains permanently TRUE
Switching characteristics
- A FALSE signal at input bEn disables the function block and sets bQ to FALSE. Only the switch-on and switch-off times are continuously calculated and displayed at the outputs rActTiOn/rActTiOff [s].
- A rising edge at input bEn enables the function block: It will initially jump to a decision step. Depending on the previous state of switching output bQ, it now jumps to the switching step, unless input rIn is 0.0. It then jumps to the off step (bQ=FALSE).
- A countdown timer with the current calculated starting value runs in the respective active step (ON or OFF), which is based on the pulse/pause ratio. The on- or off-step is completed with the calculated time, irrespective of whether the pulse/pause ratio changes in the meantime. The respective countdown is displayed at the outputs udiRemTiOn/udiRemTiOff in full seconds.
- Completion of the on- or off-step is followed by a jump back to the decision step (point 2).
Inputs/outputs
VAR_INPUT
bEn : BOOL;
rIn : REAL;
udiPrd : UDINT;
udiMinOnTi : UDINT;
bEn : activation of pulse width modulation
rIn: input signal, internally limited to 0...100 %
udiPrd: period time [s]
udiMinOnTi: minimum switch-on time [s]
VAR_OUTPUT
bOut : BOOL;
bLmtSwiTi : BOOL;
rActTiOn : REAL;
rActTiOff : REAL;
udiRemOnTi : UDINT;
udiRemOffTi : UDINT;
bOut: PWM output.
bLmtSwiTi: information output to indicate that the input signal is so low that the minimum switch-on time is used as limit.
rActTiOn: information output: calculated switch-on time
rActTiOff: information output: calculated switch-off time
udiRemOnTi: countdown switch-on timer
udiRemOffTi: countdown switch-off timer
Requirements
Development environment | Target system | required library | required supplement |
|---|---|---|---|
TwinCAT 2.11 R3/x64 | PC/CX | TcBA library from V1.0.0 | TS8040 | TwinCAT Building Automation from V1.0.0 |