Transmitting structures to/from the PLC
System requirements:
- Delphi 7.0 or higher;
- TwinCAT v2.11 Build 2034 or higher;
Task
A structure is to be written to or read from the PLC by the Delphi application. The elements in the structure have different data types.
Description

Structure declaration in the PLC
TYPE PLCStruct
STRUCT
valSmallint : INT;
valLongint : DINT;
valByte : BYTE;
valDouble : LREAL;
valSingle : REAL;
END_STRUCT
END_TYPEPLC program
PROGRAM MAIN
VAR
PLCVar : PLCStruct;
END_VAR;Structure declaration in Delphi
Type VBStruct
TPLCStruct = packed record // packed == force 1 byte alignment
valSmallint : Smallint; // 2 bytes
valLongint : Longint; // 4 bytes
valByte : Byte; // 1 byte
valDouble : Double; // 8 bytes
valSingle : Single; // 4 bytes// = 19 bytes in memory
End;Delphi 7 program
unit Unit1;
interface
uses
Windows, Messages, SysUtils, Variants, Classes, Graphics, Controls, Forms,
Dialogs, OleCtrls, ADSOCXLib_TLB, StdCtrls;
type
TForm1 = class(TForm)
GroupBox1: TGroupBox;
AdsOcx1: TAdsOcx;
btnWrite: TButton;
btnRead: TButton;
Label1: TLabel;
Label2: TLabel;
Label3: TLabel;
Label4: TLabel;
Label5: TLabel;
editSmallint: TEdit;
editLongint: TEdit;
editByte: TEdit;
editDouble: TEdit;
editSingle: TEdit;
procedure FormCreate(Sender: TObject);
procedure FormDestroy(Sender: TObject);
procedure btnWriteClick(Sender: TObject);
procedure btnReadClick(Sender: TObject);
private
{ Private declarations }
public
{ Public declarations }
end;
TPLCStruct = packed record // packed == force 1 byte alignment
valSmallint : Smallint; // 2 bytes
valLongint : Longint; // 4 bytes
valByte : Byte; // 1 byte
valDouble : Double; // 8 bytes
valSingle : Single; // 4 bytes// = 19 bytes in memory
End;
var
Form1: TForm1;
hVar : Integer;
// Create instance and initialize delphi structure members
PLCStruct : TPLCStruct = ( valSmallint : 1000;
valLongint : 100000;
valByte : 100;
valDouble : 3.1415;
valSingle : 3.14 );
implementation
{$R *.dfm}
//--- Is called a the start ---
procedure TForm1.FormCreate(Sender: TObject);
var text : String;
begin
//--- Enable exception ---
AdsOcx1.EnableErrorHandling := True;
//--- Set connection ---
AdsOcx1.AdsAmsServerPort := 801;
AdsOcx1.AdsAmsServerNetId := AdsOcx1.AdsAmsClientNetId;
//--- Get PLC variable handle by variable name
AdsOcx1.AdsCreateVarHandle('Main.PLCVar', hVar);
//--- View init values ---
Str( PLCStruct.valSmallint, text );
editSmallint.Text := text;
Str( PLCStruct.valLongint, text );
editLongint.Text := text;
Str( PLCStruct.valByte, text );
editByte.Text := text;
Str( PLCStruct.valDouble : 0 : 15, text );
editDouble.Text := text;
Str( PLCStruct.valSingle : 0 : 8, text );
editSingle.Text := text;
end;
//--- Is called at the end ---
procedure TForm1.FormDestroy(Sender: TObject);
begin
//--- Release PLC variable handle ---
AdsOcx1.AdsDeleteVarHandle(hVar);
end;
//--- Is called by the user ---
procedure TForm1.btnWriteClick(Sender: TObject);
var code : Integer;
begin
//--- Fill structure ---
Val( editSmallint.Text, PLCStruct.valSmallint, code );
Val( editLongint.Text, PLCStruct.valLongint, code );
Val( editByte.Text, PLCStruct.valByte, code );
Val( editDouble.Text, PLCStruct.valDouble, code );
Val( editSingle.Text, PLCStruct.valSingle, code );
//--- Write structure to the PLC ---
AdsOcx1.AdsSyncWriteIntegerVarReq( hVar, sizeof(PLCStruct), PLCStruct.valSmallint );
end;
//--- Is called by the user ---
procedure TForm1.btnReadClick(Sender: TObject);
var text : String;
begin
//--- Read structure from the PLC ---
AdsOcx1.AdsSyncReadIntegerVarReq( hVar, sizeof(PLCStruct), PLCStruct.valSmallint );
//--- View read structure data ---
Str( PLCStruct.valSmallint, text );
editSmallint.Text := text;
Str( PLCStruct.valLongint, text );
editLongint.Text := text;
Str( PLCStruct.valByte, text );
editByte.Text := text;
Str( PLCStruct.valDouble : 0 : 15, text );
editDouble.Text := text;
Str( PLCStruct.valSingle : 0 : 8, text );
editSingle.Text := text;
end;
Initialization
IsMultiThread := True;// Setting this system variable makes Delphi's memory manager thread-safe
end.Language / IDE | Unpack sample program |
|---|---|
Delphi XE2 | |
Delphi 7 or higher (classic) |