Read multiple boolean variables into an array with one access
System requirements:
- Delphi 7.0 or higher;
- TwinCAT v2.11 Build 2034 or higher;
Task
Multiple boolean PLC variables can be read into Delphi applications with one access, provided the variables are stored at addresses that are sequentially located in the memory. It is, however, important that the first variable is located at a byte address.
Description

PLC program
PROGRAM MAIN
VAR
varBoolean AT%MB6 : ARRAY[1..4] OF BOOL;
END_VARDelphi 7 program
unit Unit1;
interface
uses
Windows, Messages, SysUtils, Variants, Classes, Graphics, Controls, Forms,
Dialogs, OleCtrls, ADSOCXLib_TLB, StdCtrls;
type
TForm1 = class(TForm)
btnRead: TButton;
AdsOcx1: TAdsOcx;
ListBox1: TListBox;
procedure btnReadClick(Sender: TObject);
procedure FormCreate(Sender: TObject);
private
{ Private declarations }
public
{ Public declarations }
end;
var
Form1: TForm1;
varBoolArray : ARRAY[1..4] OF WordBool;
implementation
{$R *.dfm}
procedure TForm1.btnReadClick(Sender: TObject);
var i, hVar, AdsResult:integer;
begin
// Create variable handle
AdsResult := AdsOcx1.AdsCreateVarHandle( 'MAIN.VARBOOLEAN', hVar );
if AdsResult = 0 then
begin
// Read data
AdsResult := AdsOcx1.AdsSyncReadBoolVarReq( hVar, sizeof(varBoolArray), varBoolArray[1] );
if AdsResult = 0 then
begin
// Clear list view and show data
ListBox1.Clear();
for i:=1 to 4 do
ListBox1.Items.Add( Format('varBoolArray[%d] = %s', [i, BoolToStr(varBoolArray[i], true) ] ) );
end
else ShowMessage( Format( 'AdsSyncReadBooleanVarReq() error:%d', [AdsResult] ) );
// Release variable handle
AdsResult := AdsOcx1.AdsDeleteVarHandle( hVar );
if AdsResult <> 0 then
ShowMessage( Format( 'AdsDeleteVarHandle() error:%d', [AdsResult] ) );
end
else ShowMessage( Format( 'AdsCreateVarHandle() error:%d', [AdsResult] ) );
end;
procedure TForm1.FormCreate(Sender: TObject);
begin
// Connection Setup
AdsOcx1.AdsAmsServerNetId := AdsOcx1.AdsAmsServerNetId;
AdsOcx1.AdsAmsServerPort := 801;
end;
Initialization
IsMultiThread := True;// Setting this system variable makes Delphi's memory manager thread-safe
end.Language / IDE | Unpack sample program |
|---|---|
Delphi XE2 | |
Delphi 7 or higher (classic) |