AdsAmsClientPort
The client port number is the port number with which other ADS devices can address the Visual Basic program.
object.AdsAmsClientPort As LongComment
If you do not prescribe a port number yourself, the ADS-OCX will automatically assign a port number. This will always be greater than 32767. Note that this port number is different after each start.
If your Visual Basic program is to receive a fixed port number, you must set the desired port number in the program using the AdsAmsClientPort property. In that case the value must be between 16000 and 32000.
You can also set the AdsAmsClientPort property by means of the ADS-OCX properties window during the development phase. SavePort must then be set to TRUE. This will cause the ADS-OCX not to change the port number.
See also the AdsAmsSaveClientPort property.