TypeAttributeCollection Class
Collection of AdsAttributes
Inheritance Hierarchy
System.Object
TwinCAT.TypeSystem.TypeAttributeCollection
Namespace: TwinCAT.TypeSystem
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 4.3.0.0
Syntax
C#
public class TypeAttributeCollection : IList<ITypeAttribute>,
ICollection<ITypeAttribute>, IEnumerable<ITypeAttribute>, IEnumerable
VB
Public Class TypeAttributeCollection
Implements IList(Of ITypeAttribute), ICollection(Of ITypeAttribute),
IEnumerable(Of ITypeAttribute), IEnumerable
The TypeAttributeCollection type exposes the following members.
Constructors
|
|
Name |
Description |
|---|---|---|
|
|
Initializes a new instance of the TypeAttributeCollection class. | |
|
|
Initializes a new instance of the TypeAttributeCollection class. |
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the number of elements contained in the ICollection.T.. | |
|
|
Gets a value indicating whether the ICollection.T. is read-only. | |
|
|
Gets or sets the element at the specified index. | |
|
|
Gets the String with the specified name. |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Adds an item to the ICollection.T.. | |
|
|
Gets a read only version of this TypeAttributeCollection | |
|
|
Removes all items from the ICollection.T.. | |
|
|
Determines whether this TypeAttributeCollection contains the ITypeAttribute with the specified name. | |
|
|
Determines whether the ICollection.T. contains a specific value. | |
|
|
Copies to. | |
|
|
Determines whether the specified object is equal to the current object. (Inherited from Object.) | |
|
|
Allows an object to try to free resources and perform other cleanup operations before it is reclaimed by garbage collection. (Inherited from Object.) | |
|
|
Returns an enumerator that iterates through the collection. | |
|
|
Serves as the default hash function. (Inherited from Object.) | |
|
|
Gets the Type of the current instance. (Inherited from Object.) | |
|
|
Determines the index of a specific item in the IList.T.. | |
|
|
Inserts an item to the IList.T. at the specified index. | |
|
|
Creates a shallow copy of the current Object. (Inherited from Object.) | |
|
|
Removes the specified ITypeAttribute from the TypeAttributeCollection | |
|
|
Removes the first occurrence of a specific object from the ICollection.T.. | |
|
|
Removes the IList.T. item at the specified index. | |
|
|
Returns a string that represents the current object. (Inherited from Object.) | |
|
|
Tries to get the specified ITypeAttribute | |
|
|
Tries to get the specified Attribute value. |