DynamicSymbol Methods
The DynamicSymbol type exposes the following members.
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Equals (Overrides Object.Equals(Object).) | |
|
|
Allows an object to try to free resources and perform other cleanup operations before it is reclaimed by garbage collection. (Inherited from Object.) | |
|
|
Returns the enumeration of all dynamic member names. (Overrides DynamicObject.GetDynamicMemberNames..) | |
|
|
Gets the HashCode of the Address (Overrides Object.GetHashCode..) | |
|
|
Provides a DynamicMetaObject that dispatches to the dynamic virtual methods. The object can be encapsulated inside another DynamicMetaObject to provide custom behavior for individual actions. This method supports the Dynamic Language Runtime infrastructure for language implementers and it is not intended to be used directly from your code. (Inherited from DynamicObject.) | |
|
|
Gets the Type of the current instance. (Inherited from Object.) | |
|
|
Creates a shallow copy of the current Object. (Inherited from Object.) | |
|
|
Handler function for reading ADS 'Any' Values. | |
|
|
Handler function for reading Raw symbol value. | |
|
|
Handler function for the | |
|
|
Sets a new InstanceName InstancePath | |
|
|
Handler function for the | |
|
|
Handler Function for writing value. | |
|
|
Handler function for reading symbols raw value. | |
|
|
Handler Function for writing value. | |
|
|
Reads the value of this Value into a new created instance of the managed type | |
|
|
Reads the Symbols raw value | |
|
|
Reads the Symbols raw value | |
|
|
Reads the value of this DynamicSymbol. | |
|
|
Reads the value of this DynamicSymbol. | |
|
|
Returns a String that represents this instance. (Overrides Object.ToString..) | |
|
|
Provides implementation for binary operations. Classes derived from the DynamicObject class can override this method to specify dynamic behavior for operations such as addition and multiplication. (Inherited from DynamicObject.) | |
|
|
Provides implementation for type conversion operations. Classes derived from the DynamicObject class can override this method to specify dynamic behavior for operations that convert an object from one type to another. (Inherited from DynamicObject.) | |
|
|
Provides the implementation for operations that initialize a new instance of a dynamic object. This method is not intended for use in C# or Visual Basic. (Inherited from DynamicObject.) | |
|
|
Provides the implementation for operations that delete an object by index. This method is not intended for use in C# or Visual Basic. (Inherited from DynamicObject.) | |
|
|
Provides the implementation for operations that delete an object member. This method is not intended for use in C# or Visual Basic. (Inherited from DynamicObject.) | |
|
|
Provides the implementation for operations that get a value by index. Classes derived from the DynamicObject class can override this method to specify dynamic behavior for indexing operations. (Inherited from DynamicObject.) | |
|
|
Provides the implementation for operations that get member values. Classes derived from the DynamicObject class can override this method to specify dynamic behavior for operations such as getting a value for a property. (Overrides DynamicObject.TryGetMember(GetMemberBinder, Object.).) | |
|
|
Provides the implementation for operations that invoke an object. Classes derived from the DynamicObject class can override this method to specify dynamic behavior for operations such as invoking an object or a delegate. (Inherited from DynamicObject.) | |
|
|
Provides the implementation for operations that invoke a member. Classes derived from the DynamicObject class can override this method to specify dynamic behavior for operations such as calling a method. (Inherited from DynamicObject.) | |
|
|
Reads the Value of the IValueSymbol | |
|
|
Provides the implementation for operations that set a value by index. Classes derived from the DynamicObject class can override this method to specify dynamic behavior for operations that access objects by a specified index. (Inherited from DynamicObject.) | |
|
|
Provides the implementation for operations that set member values. Classes derived from the DynamicObject class can override this method to specify dynamic behavior for operations such as setting a value for a property. (Inherited from DynamicObject.) | |
|
|
Provides implementation for unary operations. Classes derived from the DynamicObject class can override this method to specify dynamic behavior for operations such as negation, increment, or decrement. (Inherited from DynamicObject.) | |
|
|
Writes the specified value to the DynamicSymbol. | |
|
|
Reads the value of this Value into the specified managed value. | |
|
|
Writes the value represented by the managed value to this Value | |
|
|
Writes the Symbol raw Value | |
|
|
Writes the Symbol raw Value | |
|
|
Writes the specified value to the DynamicSymbol. | |
|
|
Writes the specified value to the DynamicSymbol. |
Extension Methods
|
|
Name |
Description |
|---|---|---|
|
|
Overloaded. Polls the values as ValueChangedArgs sequence annotated value on trigger sequence (Defined by ValueSymbolExtensions.) | |
|
|
Overloaded. Polls the values as ValueChangedArgs sequence with a specified period time. (Defined by ValueSymbolExtensions.) | |
|
|
Gets an observable sequence when the value of the IValueSymbol has changed. (Defined by ValueSymbolExtensions.) | |
|
|
Overloaded. Subscribes the IValueSymbol to an observable sequence of values and writes them to the IValueSymbol. (Defined by ValueSymbolExtensions.) | |
|
|
Overloaded. Subscribes the IValueSymbol to an observable sequence of values and writes them to the IValueSymbol. (Defined by ValueSymbolExtensions.) | |
|
|
Overloaded. Subscribes the IValueSymbol to an observable sequence of values and writes them to the IValueSymbol. (Defined by ValueSymbolExtensions.) | |
|
|
WriteValues(IObservable.Object., Action.Exception., CancellationToken) |
Overloaded. Subscribes the IValueSymbol to an observable sequence of values and writes them to the IValueSymbol. (Defined by ValueSymbolExtensions.) |
- DynamicSymbol.Equals Method
- DynamicSymbol.GetDynamicMemberNames Method
- DynamicSymbol.GetHashCode Method
- DynamicSymbol.OnReadAnyValue Method
- DynamicSymbol.OnReadRawValue Method
- DynamicSymbol.OnReadValue Method
- DynamicSymbol.OnSetInstanceName Method
- DynamicSymbol.OnTryReadValue Method
- DynamicSymbol.OnTryWriteValue Method
- DynamicSymbol.OnWriteRawValue Method
- DynamicSymbol.OnWriteValue Method
- DynamicSymbol.ReadAnyValue Method
- DynamicSymbol.ReadRawValue Method
- DynamicSymbol.ReadValue Method
- DynamicSymbol.ToString Method
- DynamicSymbol.TryGetMember Method
- DynamicSymbol.TryReadValue Method
- DynamicSymbol.TryWriteValue Method
- DynamicSymbol.UpdateAnyValue Method
- DynamicSymbol.WriteAnyValue Method
- DynamicSymbol.WriteRawValue Method
- DynamicSymbol.WriteValue Method