TcAdsSymbolInfo Properties
The TcAdsSymbolInfo type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the array dimensions. | |
|
|
Gets the collection of Array Infos. | |
|
|
Gets the attributes of the ITcAdsSymbol | |
|
|
Gets the size of this TcAdsSymbolInfo in bits. | |
|
|
Gets the (aligned) size of of the Type/Instance in Bytes | |
|
|
Gets the Data Type Category | |
|
|
Gets the comment behind the variable declaration. | |
|
|
Gets the ContextMask of the symbol, indicating the task the variable belongs to. If ContextMask is not zero use CyclicInContext or OnChangeInContext to add notifications. | |
|
|
Gets the DataType object | |
|
|
Data type of the symbol. | |
|
|
Gets a value indicating whether this instance has RPC methods (Struct types only) | |
|
|
Gets the index group of the symbol. | |
|
|
Gets the index offset of the symbol. | |
|
|
Indicates if the BitValue flag is set for the symbol. | |
|
|
Gets a value indicating whether this instance is oversampling array. | |
|
|
Indicates if the Persistent flag is set for the symbol. | |
|
|
Indicates if the ReadOnly flag is set for the symbol. | |
|
|
Indicates, that this symbol is a static symbol. | |
|
|
Indicates if the TcComInterfacePointer flag is set for the symbol. | |
|
|
Indicates if the TypeGuid flag is set for the symbol. | |
|
|
Gets the name of the symbol. | |
|
|
Gets the parent of this symbol. | |
|
|
Gets the RPC method descriptions | |
|
|
Gets the name of the symbol (short form without prefixed names of the parents). | |
|
|
Gets the size of the symbol. | |
|
|
Gets the sub symbols of this symbol as a collection of TcAdsSymbolInfo objects. | |
|
|
Gets the name of the symbol data type. |
- TcAdsSymbolInfo.ArrayDimensions Property
- TcAdsSymbolInfo.ArrayInfos Property
- TcAdsSymbolInfo.Attributes Property
- TcAdsSymbolInfo.BitSize Property
- TcAdsSymbolInfo.ByteSize Property
- TcAdsSymbolInfo.Category Property
- TcAdsSymbolInfo.Comment Property
- TcAdsSymbolInfo.ContextMask Property
- TcAdsSymbolInfo.DataType Property
- TcAdsSymbolInfo.DataTypeId Property
- TcAdsSymbolInfo.HasRpcMethods Property
- TcAdsSymbolInfo.IndexGroup Property
- TcAdsSymbolInfo.IndexOffset Property
- TcAdsSymbolInfo.IsBitType Property
- TcAdsSymbolInfo.IsOversamplingArray Property
- TcAdsSymbolInfo.IsPersistent Property
- TcAdsSymbolInfo.IsReadOnly Property
- TcAdsSymbolInfo.IsStatic Property
- TcAdsSymbolInfo.IsTcComInterfacePointer Property
- TcAdsSymbolInfo.IsTypeGuid Property
- TcAdsSymbolInfo.Name Property
- TcAdsSymbolInfo.Parent Property
- TcAdsSymbolInfo.RpcMethods Property
- TcAdsSymbolInfo.ShortName Property
- TcAdsSymbolInfo.Size Property
- TcAdsSymbolInfo.SubSymbols Property
- TcAdsSymbolInfo.TypeName Property