TcAdsClient.WriteAny Method (Int32, Object, .Int32.)

Writes an object synchronously to an ADS device.

Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 4.3.0.0

Syntax

C#

public void WriteAny(
    int variableHandle,
    Object value,
    int[] args
)

VB

Public Sub WriteAny ( 
    variableHandle As Integer,
    value As Object,
    args As Integer()
)

Parameters

variableHandle

Type: System.Int32
Handle of the ADS variable.

value

Type: System.Object
Object to write to the ADS device.

args

Type: .System.Int32.
Additional arguments.

Implements

IAdsAnyAccess.WriteAny(Int32, Object, .Int32.)

Remarks

If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string.

Reference

TcAdsClient Class

WriteAny Overload

TwinCAT.Ads Namespace