TcAdsClient.TryReadWrite Method (Int32, .Byte., Int32, Int32, .Byte., Int32, Int32, Int32.)
Writes data synchronously to an ADS device and then Reads data from this device.
          Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 4.3.0.0
Syntax
C#
public AdsErrorCode TryReadWrite(
int variableHandle,
byte[] rdDataStream,
int rdOffset,
int rdLength,
byte[] wrDataStream,
int wrOffset,
int wrLength,
out int readBytes
)
VB
Public Function TryReadWrite (
variableHandle As Integer,
rdDataStream As Byte(),
rdOffset As Integer,
rdLength As Integer,
wrDataStream As Byte(),
wrOffset As Integer,
wrLength As Integer,
<OutAttribute> ByRef readBytes As Integer
) As AdsErrorCode
Parameters
| variableHandle | Type: System.Int32 | 
| rdDataStream | Type: .System.Byte. | 
| rdOffset | Type: System.Int32 | 
| rdLength | Type: System.Int32 | 
| wrDataStream | Type: .System.Byte. | 
| wrOffset | Type: System.Int32 | 
| wrLength | Type: System.Int32 | 
| readBytes | Type: System.Int32. | 
Exceptions
| Exception | Condition | 
|---|---|