TcAdsClient.TryRead Method (UInt32, UInt32, AdsStream, Int32, Int32, Int32.)

Reads data synchronously from an ADS device and writes it to the given stream.

Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 4.3.0.0

Syntax

C#

public AdsErrorCode TryRead(
    uint indexGroup,
    uint indexOffset,
    AdsStream dataStream,
    int offset,
    int length,
    out int readBytes
)

VB

Public Function TryRead ( 
    indexGroup As UInteger,
    indexOffset As UInteger,
    dataStream As AdsStream,
    offset As Integer,
    length As Integer,
    <OutAttribute> ByRef readBytes As Integer
) As AdsErrorCode

Parameters

indexGroup

Type: System.UInt32
Contains the index group number of the requested ADS service.

indexOffset

Type: System.UInt32
Contains the index offset number of the requested ADS service.

dataStream

Type: TwinCAT.Ads.AdsStream
Stream that receives the data.

offset

Type: System.Int32
Offset of the data in dataStream.

length

Type: System.Int32
Length of the data in dataStream.

readBytes

Type: System.Int32.
Number of successfully returned data bytes.

Return Value

Type: AdsErrorCode
AdsErrorCode.

Reference

TcAdsClient Class

TryRead Overload

TwinCAT.Ads Namespace