TcAdsClient.AddDeviceNotification Method (UInt32, UInt32, AdsStream, Int32, Int32, AdsTransMode, Int32, Int32, Object)

Connects a variable to the ADS client. The ADS client will be notified by the AdsNotification event.

Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 4.3.0.0

Syntax

C#

public int AddDeviceNotification(
    uint indexGroup,
    uint indexOffset,
    AdsStream dataStream,
    int offset,
    int length,
    AdsTransMode transMode,
    int cycleTime,
    int maxDelay,
    Object userData
)

VB

Public Function AddDeviceNotification ( 
    indexGroup As UInteger,
    indexOffset As UInteger,
    dataStream As AdsStream,
    offset As Integer,
    length As Integer,
    transMode As AdsTransMode,
    cycleTime As Integer,
    maxDelay As Integer,
    userData As Object
) As Integer

Parameters

indexGroup

Type: System.UInt32
Contains the index group number of the requested ADS service.

indexOffset

Type: System.UInt32
Contains the index offset number of the requested ADS service.

dataStream

Type: TwinCAT.Ads.AdsStream
The stream that should receive the data.

offset

Type: System.Int32
Byte Offset of the data in dataStream.

length

Type: System.Int32
Length of the data in dataStream (in bytes)

transMode

Type: TwinCAT.Ads.AdsTransMode
Specifies if the event should be fired cyclically or only if the variable has changed.

cycleTime

Type: System.Int32
The ADS server checks whether the variable has changed after this time interval. Unit is in ms.

maxDelay

Type: System.Int32
The AdsNotification event is fired at the latest when this time has elapsed. The unit is ms.

userData

Type: System.Object
This object can be used to store user specific data.

Return Value

Type: Int32
The handle of the notification.

Implements

IAdsNotifications.AddDeviceNotification(UInt32, UInt32, AdsStream, Int32, Int32, AdsTransMode, Int32, Int32, Object)

Exceptions

Exception

Condition

AdsErrorException

Thrown when the ADS call fails.

Examples

The following sample shows how to register/unregister for AdsNotifications (asynchronous change messages) via AddDeviceNotification(UInt32, UInt32, AdsStream, AdsTransMode, Int32, Int32, Object) and DeleteDeviceNotification(Int32)

Receive AdsNotifications

AdsStream readStream = new AdsStream(sizeof(UInt32));

private void ReceiveNotifications()
{
    using (TcAdsClient client = new TcAdsClient())
    {
    // Add the Notification event handler
    client.AdsNotification += Client_AdsNotification;

    // Connect to target
    client.Connect("1.2.3.4.5.6", 851);
    int notificationHandle = 0;

    try
    {
        // Notification to a DINT Type (UINT32)
        // Check for change every 200 ms
        notificationHandle = client.AddDeviceNotification("MAIN.nCounter", readStream, AdsTransMode.OnChange, 200, 0, null);
        Thread.Sleep(5000); // Sleep the main thread to get some (asynchronous Notifications)
    }
    finally
    {
        // Unregister the Event / Handle
        client.DeleteDeviceNotification(notificationHandle);
        client.AdsNotification -= Client_AdsNotification;
    }
    }
}

private void Client_AdsNotification(object sender, AdsNotificationEventArgs e)
{
    int offset = (int)e.DataStream.Position;
    int length = (int)e.DataStream.Length;

    e.DataStream.Position = offset;
    AdsBinaryReader reader = new AdsBinaryReader(e.DataStream);

    // Read the Unmarshalled data
    //byte[] data = reader.ReadBytes(length);

    // Or here we know about UDINT type --> can be marshalled as UINT32
    uint nCounter = reader.ReadUInt32();
}

Reference

TcAdsClient Class

AddDeviceNotification Overload

TwinCAT.Ads Namespace

TcAdsClient.DeleteDeviceNotification(Int32)

TcAdsClient.AdsNotification

TcAdsClient.AdsNotificationEx