AdsSession Class
AdsSession class
Inheritance Hierarchy
          System.Object
          
  TwinCAT.Session
    TwinCAT.Ads.AdsSession
Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 4.3.0.0
Syntax
C#
public class AdsSession : Session, IAdsSession,
ISession, IConnectionStateProvider
VB
Public Class AdsSession
Inherits Session
Implements IAdsSession, ISession, IConnectionStateProvider
The AdsSession type exposes the following members.
Constructors
| 
                   
  | 
                   Name  | 
                   Description  | 
|---|---|---|
| 
                   
                      | 
                   Initializes a new instance of the AdsSession class.  | |
| 
                   
                      | 
                   Initializes a new instance of the AdsSession class.  | |
| 
                   
                      | 
                   Initializes a new instance of the AdsSession class.  | |
| 
                   
                      | 
                   Initializes a new instance of the AdsSession class.  | |
| 
                   
                      | 
                   Initializes a new instance of the AdsSession class.  | 
Properties
| 
                   
  | 
                   Name  | 
                   Description  | 
|---|---|---|
| 
                   
                      | 
                   Gets the target address of the AdsSession  | |
| 
                   
                      | 
                   Gets the communication endpoint address string representation. (Inherited from Session.)  | |
| 
                   
                      | 
                   Gets the connection.  | |
| 
                   
                     
                      | 
                   Gets the current Connection state of the Session (Inherited from Session.)  | |
| 
                   
                      | 
                   Gets a value indicating whether this Session is disposed. (Inherited from Session.)  | |
| 
                   
                      | 
                   Gets the UTC time when the session was established. (Inherited from Session.)  | |
| 
                   
                      | 
                   Gets the Session Identifier (Inherited from Session.)  | |
| 
                   
                      | 
                   Gets a value indicating whether this instance is connected. (Inherited from Session.)  | |
| 
                   
                      | 
                   Gets the name of the session (Inherited from Session.)  | |
| 
                   
                      | 
                   Gets the NetId of the Session  | |
| 
                   
                      | 
                   Gets the Session owner.  | |
| 
                   
                      | 
                   Gets the Ams Port of the Session  | |
| 
                   
                      | 
                   Gets the settings of the connection.  | |
| 
                   
                      | 
                   Gets the Communication / Session statistics.  | |
| 
                   
                      | 
                   Gets the symbol server. (Inherited from Session.)  | 
Methods
| 
                   
  | 
                   Name  | 
                   Description  | 
|---|---|---|
| 
                   
                      | ||
| 
                   
                      | 
                   Connects the session. (Inherited from Session.)  | |
| 
                   
                      | 
                   Disconnects the session from the target. (Inherited from Session.)  | |
| 
                   
                      | 
                   Performs application-defined tasks associated with freeing, releasing, or resetting unmanaged resources. (Inherited from Session.)  | |
| 
                   
                      | 
                   Releases unmanaged and - optionally - managed resources. (Overrides Session.Dispose(Boolean).)  | |
| 
                   
                      | 
                   Determines whether the specified object is equal to the current object. (Inherited from Object.)  | |
| 
                   
                      | 
                   Finalizes an instance of the AdsSession class. (Overrides Object.Finalize..)  | |
| 
                   
                      | 
                   Serves as the default hash function. (Inherited from Object.)  | |
| 
                   
                      | 
                   Gets the name/string identifier of the session. (Overrides Session.GetSessionName..)  | |
| 
                   
                      | 
                   Gets the Type of the current instance. (Inherited from Object.)  | |
| 
                   
                      | 
                   Creates a shallow copy of the current Object. (Inherited from Object.)  | |
| 
                   
                      | 
                   Handler function connecting the Session. (Overrides Session.OnConnect(Boolean).)  | |
| 
                   
                      | 
                   Handler function creating the symbol server object. (Overrides Session.OnCreateSymbolServer..)  | |
| 
                   
                      | 
                   Called when [disconnect]. (Overrides Session.OnDisconnect..)  | |
| 
                   
                      | 
                   Handler function getting the address of the session. (Overrides Session.OnGetAddress..)  | |
| 
                   
                      | 
                   Returns a string that represents the current object. (Inherited from Object.)  | 
Events
| 
                   
  | 
                   Name  | 
                   Description  | 
|---|---|---|
| 
                   
                     
                      | 
                   Occurs when connection status of the IConnectionStateProvider has been changed. (Inherited from Session.)  | 
Remarks
On top of the well known TcAdsClient class that is used traditionally for ADS communication, the AdsSession class provides the following additionally abilities out of the box: These are used to provide more stable connections to ADS Servers than the TcAdsClient can provide. The main issues are Resurrection / Self-Healing after communication timeouts, faster and less error prone reaction to communication errors (not necessarily waiting for communication timeouts) und enhanced communication diagnosis. These enhanced features are provided by the following additions to the TwinCAT.Ads API:
- AdsConnection class.
 - Enhanced diagnosis in form of communication statistics Statistics
 - (semi-automatic) Resurrectable client communication with AdsConnection objects.
 - Symbol caching SymbolServer
 - Fail fast handler for connection stabilization IFailFastHandler
 
The AdsConnection is established by calling the Connect. method. The returned AdsConnection can be used as long the AdsSession exists.
Examples
The following sample shows a simple use of the AdsSession object. The AdsSession object (and the dynamic SymbolLoader features) are only available from .NET 4 and upwards.
Use of the AdsSession object
using System;
using System.Diagnostics;
using System.Threading;
using TwinCAT;
using TwinCAT.Ads;
using TwinCAT.Ads.TypeSystem;
using TwinCAT.TypeSystem;
using TwinCAT.TypeSystem.Generic;
namespace Sample
{
class Session
{
/// <summary>
/// Defines the entry point of the application.
/// </summary>
/// <param name="args">The arguments.</param>
static void Main(string[] args)
{
AmsAddress address = ArgParser.Parse(args);
SessionSettings settings = SessionSettings.Default; // Default settings are Async access with Timeout 5 sec
// Async access is necessary for Console applications!
using (AdsSession session = new AdsSession(address, settings))
{
AdsConnection connection = (AdsConnection) session.Connect(); // Establish the connection
connection.ConnectionStateChanged += Connection_ConnectionStateChanged;
ConnectionState connectionState = connection.ConnectionState; // The actual connection state
// Read the identification and version number of the device
DeviceInfo deviceInfo = connection.ReadDeviceInfo();
Version version = deviceInfo.Version.ConvertToStandard();
Console.WriteLine(string.Format("DeviceName: {0}", deviceInfo.Name));
Console.WriteLine(string.Format("DeviceVersion: {0}", version.ToString(3)));
/// Read the state of the device
StateInfo stateInfo = connection.ReadState();
AdsState adsState = stateInfo.AdsState;
short deviceState = stateInfo.DeviceState;
Console.WriteLine(string.Format("DeviceState: {0}", deviceState));
Console.WriteLine(string.Format("AdsState : {0}", adsState));
// Other ADS methods (as formerly used on TcAdsClient) can be used also on connection object:
// connection.Read(...)
// connection.Write(...)
// connection.AddDeviceNotificationEx += ...
// Session communication Diagnostic:
int resurrectionTries = connection.ResurrectingTries;
int succeededResurrections = connection.Resurrections;
AdsCommunicationStatistics statistics = session.Statistics; // The communication statistics
// Symbol access:
// The Session holds and Caches the Symbolic data information
ReadOnlyDataTypeCollection types = session.SymbolServer.DataTypes;
ReadOnlySymbolCollection symbols = session.SymbolServer.Symbols;
dynamic projectNameSymbol = symbols["TwinCAT_SystemInfoVarList._AppInfo.ProjectName"];
string projectName = (string) projectNameSymbol.ReadValue();
// Or use dynamic objects
dynamic appInfo = symbols["TwinCAT_SystemInfoVarList._AppInfo"];
string projectName2 = appInfo.ProjectName.ReadValue();
Console.WriteLine("");
Console.WriteLine("Press [Enter] for leave:");
Console.ReadLine();
}
}
private static void Connection_ConnectionStateChanged(object sender, ConnectionStateChangedEventArgs e)
{
Console.WriteLine("Connection State changed (NewState: {0}, OldState: {1}",e.NewState,e.OldState);
}