AdsConnection.WriteAny Method (UInt32, UInt32, Object, .Int32.)
Writes an object synchronously to an ADS device. If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string.
          Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 4.3.0.0
Syntax
C#
public void WriteAny(
uint indexGroup,
uint indexOffset,
Object value,
int[] args
)
VB
Public Sub WriteAny (
indexGroup As UInteger,
indexOffset As UInteger,
value As Object,
args As Integer()
)
Parameters
| 
                   indexGroup  | 
                   Type: System.UInt32  | 
| 
                   indexOffset  | 
                   Type: System.UInt32  | 
| 
                   value  | 
                   Type: System.Object  | 
| 
                   args  | 
                   Type: .System.Int32.  |