AdsConnection.TryWrite Method (UInt32, UInt32, .Byte., Int32, Int32)
Writes data synchronously to an ADS device.
          Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 4.3.0.0
Syntax
C#
public AdsErrorCode TryWrite(
uint indexGroup,
uint indexOffset,
byte[] writeBuffer,
int offset,
int length
)
VB
Public Function TryWrite (
indexGroup As UInteger,
indexOffset As UInteger,
writeBuffer As Byte(),
offset As Integer,
length As Integer
) As AdsErrorCode
Parameters
| indexGroup | Type: System.UInt32 | 
| indexOffset | Type: System.UInt32 | 
| writeBuffer | Type: .System.Byte. | 
| offset | Type: System.Int32 | 
| length | Type: System.Int32 | 
Exceptions
| Exception | Condition | 
|---|---|